SOT318-1: QFP80


Overview

plastic quad flat package; 80 leads (lead length 1.95 mm); body 14 x 20 x 2.7 mm; high stand-off height
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP80 surface mount quad QFP 80 plastic
Manufacture Code Reference Codes Issue Date
SOT318 MO-112(JEDEC 2003-02-25