SOT322-2: QFP160


Overview

plastic quad flat package; 160 leads (lead length 1.6 mm); body 28 x 28 x 3.4 mm; high stand-off height
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP160 surface mount quad QFP 28 x 28 x 3.4 160 plastic
Manufacture Code Reference Codes Issue Date
SOT322 MS-022(JEDEC);135E12(IEC 2003-02-25