SOT1701-1: QFP240 Quad Flat Package | NXP Semiconductors

SOT1701-1: QFP240


Overview

QFP240, plastic, quad flat package; 240 terminals; 0.5 mm pitch; 32 mm x 32 mm x 3.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP240 surface mount quad QFP 32 x 32 x 3.4 240 plastic
Manufacture Code Reference Codes Issue Date
98ASH70075A F-PQFP-G240(JEDEC 2017-06-11
Part Description Quick access
QUICC, SIM, 4SCC
QUICC, ETHRN
QUICC, SIM, 4SCC
QUICC, 2SMC, 1SPI
QUICC, ETHRN
QUICC, ETHRN
QUICC, SIM, 4SCC
QUICC, SIM, 4SCC
QUICC, ETHRN