SOT1103-2: QFP80


Overview

QFP80, plastic, quad flat package; 80 terminals; 0.65 mm pitch; 14 mm x 14 mm x 2.2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP80 surface mount quad QFP 14 x 14 x 2.2 80 plastic
Manufacture Code Reference Codes Issue Date
98ARL10529D PQFP-G80(JEDEC 2017-06-11