SOT1697-2: QFP64 Quad Flat Package | NXP Semiconductors

SOT1697-2: QFP64


Overview

QFP64, plastic, quad flat package; 64 terminals; 0.8 mm pitch; 14 mm x 14 mm x 2.2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP64 surface mount quad QFP 14 x 14 x 2.2 64 plastic
Manufacture Code Reference Codes Issue Date
98ASB42845B PQFP-G64(JEDEC 2017-06-11