SOT318-5: QFP80


Overview

plastic quad flat package; 80 leads (lead length 1.95 mm; slope angle 60 deg); body 14 x 20 x 2.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP80 surface mount quad QFP 80 plastic
Manufacture Code Reference Codes Issue Date
SOT318 2003-02-25