SOT803-2: QFP44 Quad Flat Package | NXP Semiconductors

SOT803-2: QFP44


Overview

QFP44, plastic, quad flat package; 44 terminals; 0.8 mm pitch; 10 mm x 10 mm x 2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP44 surface mount quad QFP 10 x 10 x 2 44 plastic
Manufacture Code Reference Codes Issue Date
98ASB42839B PQFP-G44(JEDEC 2017-06-11
Part Description Quick access
MCU,16K FLASH,10 BIT ADC
8 BIT 32K FLASH 4K RAM
MCU, 16K FLASH, HS OSC
MCU,8K FLASH,10 BIT ADC
I/C HC908 FLASH
8 BIT 60K FLASH 4K RAM
8 BIT MCU W 16K FLASH
8 BIT MCU W 16K FLASH
S08GT 8-bit MCU, S08 core, 8KB Flash, 40MHz, QFP 44
MCU,32K FLASH,10 BIT ADC
MCU, 32K FLASH, HS OSC
MCU,64K FLASH,10 BIT ADC
MCU, 64K FLASH, HS OSC
S08GT 8-bit MCU, S08 core, 16KB Flash, 40MHz, QFP 44
MCU, 8K FLASH, HS OSC - EPP
S08GT 8-bit MCU, S08 core, 8KB Flash, 40MHz, QFP 44
S08GT 8-bit MCU, S08 core, 16KB Flash, 40MHz, QFP 44