SOT205-1: QFP44


Overview

plastic quad flat package; 44 leads (lead length 2.35 mm); body 14 x 14 x 2.2 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP44 surface mount quad QFP 44 plastic
Manufacture Code Reference Codes Issue Date
SOT205 133E01(IEC 2003-02-25