SOT379-2: QFP52


Overview

plastic, quad flat package; 52 leads; 0.65 mm pitch; 10 mm x 10 mm x 2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP52 surface mount quad QFP 10 x 10 x 2 52 plastic
Manufacture Code Reference Codes Issue Date
SOT379 MS-022(JEDEC 2003-02-25