SOT310-1: QFP80


Overview

plastic quad flat package; 80 leads (lead length 1.6 mm); body 14 x 20 x 3.0 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP80 surface mount quad QFP 80 plastic
Manufacture Code Reference Codes Issue Date
SOT310 MS-022(JEDEC);112E08(IEC 2003-02-25