SOT320-2: QFP128


Overview

plastic quad flat package; 128 leads (lead length 1.6 mm); body 28 x 28 x 3.4 mm; high stand-off height
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP128 surface mount quad QFP 128 plastic
Manufacture Code Reference Codes Issue Date
SOT320 MS-022(JEDEC);134E13(IEC 2003-02-25