Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
LQFP176 plastic low profile quad flat package; 176 leads; body 20 x 20 x 1.4 mm MS-026(JEDEC 2007-08-20
LQFP256 plastic low profile quad flat package; 256 leads; body 28 x 28 x 1.4 mm MS-026(JEDEC);136E31(IEC 2009-04-08
LQFP48 plastic low profile quad flat package; 48 leads; body 10 x 10 x 1.4 mm 2011-11-03
LQFP52 LQFP52, plastic, low profile quad flat package; 52 terminals; 0.65 mm pitch; 10 mm x 10 mm x 1.4 mm body L-PQFP-G52(JEDEC 2017-06-11
LQFP52 LQFP52, plastic, low profile quad flat package; 52 terminals; 0.65 mm pitch; 10 mm x 10 mm x 1.4 mm body 2017-06-11
LQFP112 LQFP112, plastic, low profile quad flat package; 112 terminals; 0.65 mm pitch; 20 mm x 20 mm x 1.4 mm body L-PQFP-G112(JEDEC 2017-06-11
LQFP64 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body MS-026 BCD(JEDEC 2016-01-25
LQFP48 plastic, low profile quad flat package; 48 leads; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body MS-026(JEDEC);136E05(IEC 2003-02-25
LQFP48 LQFP48, plastic, low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body L-PQFP-G48(JEDEC 2017-06-11
LQFP64 plastic low profile quad flat package; 64 leads; body 10 x 10 x 1.4 mm MS-026(JEDEC);136E10(IEC 2003-02-25
LQFP80 plastic low profile quad flat package; 80 leads; body 12 x 12 x 1.4 mm MS-026(JEDEC 2003-02-25
LQFP80 LQFP80, plastic, low profile quad flat package; 80 terminals; 0.5 mm pitch; 12 mm x 12 mm x 1.6 mm body FL-PQFP-G80(JEDEC 2016-07-12
LQFP32 plastic low profile quad flat package; 32 leads; body 7 mm x 7 mm x 1.4 mm MS-026(JEDEC);136E03(IEC 2005-11-09
LQFP32 LQFP32, plastic, low profile quad flat package; 32 terminals; 0.8 mm pitch; 7 mm x 7 mm x 1.4 mm body L-PQFP-G32(JEDEC 2017-06-11
LQFP44 plastic low profile quad flat package; 44 leads; body 10 x 10 x 1.4 mm MS-026(JEDEC);136E08(IEC 2002-06-07
LQFP44 LQFP44, plastic, low profile quad flat package; 44 terminals; 0.8 mm pitch; 10 mm x 10 mm x 1.4 mm body L-PQFP-G44(JEDEC 2017-06-11
LQFP32 plastic low profile quad flat package; 32 leads; body 5 x 5 x 1.4 mm MS-026(JEDEC);136E01(IEC 2003-02-20
LQFP32 LQFP32, plastic, low profile quad flat package; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 1.4 mm body FL-PQFP-G32(JEDEC 2017-06-11
LQFP100 LQFP100, plastic low profile quad flat package; 100 leads; 0.5 mm pitch, 14 mm x 14 mm x 1.4 mm body MS-026(JEDEC);136E20(IEC 2003-02-20
LQFP100 LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body FL-PQFP-G100(JEDEC 2017-06-11
LQFP100 LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body FL-PQFP-G100(JEDEC 2017-06-11
LQFP64 plastic low profile quad flat package; 64 leads; body 7 x 7 x 1.4 mm MS-026(JEDEC);136E06(IEC 2003-02-20
LQFP128 plastic low profile quad flat package; 128 leads; body 14 x 14 x 1.4 mm MS-026(JEDEC 2003-02-20
LQFP128 LQFP128, plastic, low profile quad flat package; 128 terminals; 0.4 mm pitch; 14 mm x 14 mm x 1.4 mm body FL-PQFP-G128(JEDEC 2017-06-11
LQFP128 plastic low profile quad flat package; 128 leads; body 14 x 20 x 1.4 mm MS-026(JEDEC);136E28(IEC 2003-02-20
LQFP128 LQFP128, plastic, low profile quad flat package; 128 terminals; 0.5 mm pitch; 14 mm x 20 mm x 1.4 mm body FLR-PQFPG128(JEDEC 2017-06-11
LQFP160 plastic low profile quad flat package; 160 leads; body 24 x 24 x 1.4 mm 2003-02-20
LQFP160 LQFP160, plastic, low profile quad flat package; 160 terminals; 0.5 mm pitch; 24 mm x 24 mm x 1.4 mm body FL-PQFP-G160(JEDEC 2017-06-11
LQFP208 plastic low profile quad flat package; 208 leads; body 28 x 28 x 1.4 mm MS-026(JEDEC);136E30(IEC 2003-02-20
LQFP208 LQFP208, plastic, low profile quad flat package; 208 terminals; 0.5 mm pitch; 28 mm x 28 mm x 1.4 mm body FL-PQFP-G208(JEDEC 2017-06-11
LQFP144 plastic low profile quad flat package; 144 leads; body 20 x 20 x 1.4 mm MS-026(JEDEC);136E23(IEC 2003-02-20
LQFP144 LQFP144, plastic, low profile quad flat package; 144 terminals; 0.5 mm pitch; 20 mm x 20 mm x 1.4 mm body FL-PQFP-G144(JEDEC 2017-06-11
LQFP176 plastic low profile quad flat package; 176 leads; body 24 x 24 x 1.4 mm MS-026(JEDEC);136E25(IEC 2003-02-20
LQFP176 LQFP176, plastic, low profile quad flat package; 176 terminals; 0.5 mm pitch; 24 mm x 24 mm x 1.4 mm body FL-PQFP-G176(JEDEC 2017-06-11
LQFP100 plastic low profile quad flat package; 100 leads; body 12 x 12 x 1.4 mm MS-026(JEDEC 2003-02-20
LQFP100 plastic low profile quad flat package; 100 leads; body 14 x 20 x 1.4 mm ED-7311PD(EIAJ);MS-026(JEDEC);136E27(IEC 2002-08-14
LQFP64 plastic low profile quad flat package; 64 leads; body 14 x 14 x 1.4 mm ED-7311EC(EIAJ);MS-026(JEDEC);136E18(IEC 2002-10-22
LQFP64 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.8 mm pitch; 14 mm x 14 mm x 1.4 mm body L-PQFP-G64(JEDEC 2017-06-11
LQFP80 plastic low profile quad flat package; 80 leads; body 14 x 14 x 1.4 mm MS-026(JEDEC);136E19(IEC 2003-07-15
LQFP80 LQFP80, plastic, low profile quad flat package; 80 terminals; 0.65 mm pitch; 14 mm x 14 mm x 1.4 mm body 2017-06-11
LQFP80 LQFP80, plastic, low profile quad flat package; 80 terminals; 0.65 mm pitch; 14 mm x 14 mm x 1.4 mm body L-PQFP-G80(JEDEC 2017-06-11
.