SOT420-1: LQFP128 Low Profile Quad Flat Package | NXP Semiconductors

SOT420-1: LQFP128


Overview

plastic low profile quad flat package; 128 leads; body 14 x 14 x 1.4 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP128 surface mount quad LQFP 128 plastic
Manufacture Code Reference Codes Issue Date
SOT420 MS-026(JEDEC 2003-02-20

Related Documents

Name/Description Type Modified Date
Supporting Information 2009-10-08