Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT389-1 | LQFP44 | surface mount | quad | LQFP | 10 x 10 x 1.4 | 44 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT389 | MS-026(JEDEC);136E08(IEC | 2002-06-07 |
Part | Description | Quick access |
---|---|---|
P87C51RB2BBD | 80C51 8-bit microcontroller family | View parametrics |
P87C58X2BBD | 80C51 8-bit microcontroller family | View parametrics |
P87C660X2BBD | 80C51 8-bit microcontroller family | View parametrics |
P87C52X2BBD | 80C51 8-bit microcontroller family | View parametrics |
P87C51RC2BBD | 80C51 8-bit microcontroller family | View parametrics |
PXAC37KFBD | XA 16-bit microcontroller family 32 to 1024 K OTP/ROM CAN, UART, SPI | View parametrics |
P89LPC954FBD44 | 8-bit microcontroller with accelerated two-clock 80C51 core 8 kB/16 kB 3 V byte-erasable flash with 10-bit ADC | View parametrics |
P87C54X2BBD | 80C51 8-bit microcontroller family | View parametrics |
P87C51RD2FBD | 80C51 8-bit microcontroller family | View parametrics |
P87C51X2BBD | 80C51 8-bit microcontroller family | View parametrics |
P87C54X2FBD | 80C51 8-bit microcontroller family | View parametrics |
P87C51RD2BBD | 80C51 8-bit microcontroller family | View parametrics |
P80C32X2BBD | 80C51 8-bit microcontroller family | View parametrics |
P89LPC952FBD | 8-bit microcontroller with accelerated two-clock 80C51 core 8 kB/16 kB 3 V byte-erasable flash with 10-bit ADC | View parametrics |