XA 16-Bit Microcontroller Family 32K/1024 OTP/ROM CAN Transport Layer Controller 1 UART, 1 SPI Port, CAN 2.0 B, 32 CAN ID Filters, Transport Layer Co-Processor

See product image

Product Details

Block Diagram

Block diagram: PXAC37KFBD

Features

FEATURES IN COMMON WITH XA-G3
  • Pin-compatibility (CAN RxD and CAN TxD use the XA-G3 NC pins).
  • 32K bytes of on-chip EPROM PROGRAM memory <!--(see Table 1)-->.
  • 44-pin PLCC <!--(Figure 1 and Table 2)--> and 44-pin LQFP <!--(Figure 2 and Table 3)--> packages.
  • Commercial (0 to 70 °C) and Industrial (-40 to 85 °C) ranges.
  • Supports off-chip addressing of PROGRAM and DATA memory up to 1 megabyte each (20 address lines).
  • Three standard counter/timers (T0, T1, and T2) with enhancements such as Auto Reload for PWM outputs.
  • UART-0 with enhancements such as separate Rx and Tx interrupts, Break Detection, and Automatic Address Recognition.
  • Watchdog with a secure WFEED1 / WFEED2 sequence.
  • Four 8-bit I/O ports with 4 programmable output configurations per pin.

XA-C3 SPECIFIC FEATURES

  • 32 MHz operating frequency at 4.5 to 5.5V operation.
  • One Serial Port Interface (SPI)
  • 1024 bytes of on-chip DATA RAM.
  • 42 vectored interrupts. These include 13 maskable Events, 7 Software interrupts, 6 Exceptions, 16 software Traps, segmented DATA memory, multiple User stacks, and banked registers to support rapid context switching.
  • External interfacing via a 16?bit DATA bus width.

XA-C3 CAN AND CTL FEATURES

  • A PeliCAN CAN 2.0B engine from the SJA1000 Stand-alone CAN controller which supports 11- and 29-bit IDentifiers and the maximum CAN data rate (1 Mbps) and CAN Diagnostics.
  • Hardware "Message Management" support for all major CTL protocols: DeviceNet, CANopen, OSEK.
  • Automatic (hardware) assembly of Fragmented Messages via a Transport Layer Co-Processor. Concurrent assembly of up to 32 separate interleaved Fragmented Messages
  • 32 CAN Transport Layer (CTL) Message Objects are modelled as a FullCAN Object Superset.
  • 32 separate filters/screeners (one per Message Object), each allowing a 30-bit ID Match and full 29-bit Mask (i.e., each filter/screener represents an individual Group address).
  • Each Message Object can be configured as Receive or Transmit.
  • A separate message buffer is associated with each CTL Message Object. 32 message buffers are located in XRAM and managed by 32 DMA channels. Message buffer size for each Message Object is independently configurable in length (from 2 to 256 bytes).
  • For single-chip systems there is a 512-byte (on-chip) XRAM message buffer, independent of the 1K on-chip DATA RAM, which is extendable (off-chip) to 8K bytes (i.e., 32 Message Objects that can be up to 256 bytes each).

CAN Higher Layer Protocols

Part numbers include: PXAC37KFBD.

Documentation

Quick reference to our documentation types.

2 documents

Support

What do you need help with?