SOT420-2: LQFP128 Low Profile Quad Flat Package | NXP Semiconductors

SOT420-2: LQFP128


Overview

LQFP128, plastic, low profile quad flat package; 128 terminals; 0.4 mm pitch; 14 mm x 14 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP128 surface mount quad LQFP 14 x 14 x 1.4 128 plastic
Manufacture Code Reference Codes Issue Date
98ASS23267W FL-PQFP-G128(JEDEC 2017-06-11
Part Description Quick access
Huashan TA5 ROM 128QFP - Commercial
PMP Controller
Huashan TA5 ROM 128QFP - Industrial