Multimedia Applications Processors - Power Management Unit, Arm9™ Core

See product image

Block Diagram

i.MX233 Multimedia Applications Processor Block Diagram

i.MX233 Multimedia Applications Processor Block Diagram

Features

  • Arm926EJ-S™, 454 MHz maximum speed
  • 16 KB I/D Cache
  • Power Management Unit (PMU)
  • Mixed Signal Audio
  • LCD Controller
  • HS Device/Host + PHY
  • 3 x UART
  • 2 x SSP
  • I2C Controller
  • 6 Channel 12-bit Low Resolution ADC (LRADC)
  • Serial Audio IF x2
  • SPDIF
  • External memory interface:
    • 1.8V mDDR, DDR1 w/2.5V regulator
    • Hardware BCH (up to 20-bit correction) and RS ECC8
    • NAND Flash support for SLC/MLC and managed NAND
  • This product is included in our product longevity program, with assured supply for a minimum of 10 years after launch

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 20 documents

Show All

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 13 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?