SOT414-1: LQFP64 Low Profile Quad Flat Package | NXP Semiconductors

SOT414-1: LQFP64


Overview

plastic low profile quad flat package; 64 leads; body 7 x 7 x 1.4 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP64 surface mount quad LQFP 7 x 7 x 1.4 64 plastic
Manufacture Code Reference Codes Issue Date
SOT414 MS-026(JEDEC);136E06(IEC 2003-02-20
Part Description Quick access
5 V, 3.3 V and 2.5 V quad UART, 5 Mbit/s (max.), with 64-byte FIFOs and infrared (IrDA) encoder/decoder
5 V, 3.3 V and 2.5 V quad UART, 5 Mbit/s (max.) with 64-byte FIFOs
5 V, 3.3 V and 2.5 V quad UART, 5 Mbit/s (max.) with 16-byte FIFOs