SOT823-2: LQFP80 Low Profile Quad Flat Package | NXP Semiconductors

SOT823-2: LQFP80


Overview

LQFP80, plastic, low profile quad flat package; 80 terminals; 0.65 mm pitch; 14 mm x 14 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP80 surface mount quad LQFP 14 x 14 x 1.4 80 plastic
Manufacture Code Reference Codes Issue Date
98ARL10530 2017-06-11
Part Description Quick access
DSP56724
Lead Free DSPB56725 Auto Part
56374 80LQFP AUTOMOTIVE
DSP56721
C VERSION 371 150 MHZ
DSPA371 @ 150MHZ
150 MHZ VERSION DSPB371
DSPB56721
BLANK ROM VERSION 56371