Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT315-1 | LQFP80 | surface mount | quad | LQFP | 12 x 12 x 1.4 | 80 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT315 | MS-026(JEDEC | 2003-02-25 |
Part | Description | Quick access |
---|---|---|
PCF85134HL | Universal 60 x 4 LCD segment driver for multiplex rates up to 1:4 | View parametrics |
LPC1758FBD80 | Scalable Mainstream 32-bit Microcontroller (MCU) based on ARM Cortex-M3 Core | View parametrics |
SC16C554BIB80 | 5 V, 3.3 V and 2.5 V quad UART, 5 Mbit/s (max.) with 16-byte FIFOs | View parametrics |
LPC1752FBD80 | Scalable Mainstream 32-bit Microcontroller (MCU) based on ARM Cortex-M3 Core | View parametrics |
SC28L194A1BE | Quad UART for 3.3 V and 5 V supply voltage | View parametrics |
LPC4072FBD80 | 32-bit ARM Cortex-M4 MCU; up to 512 kB flash, 96 kB SRAM; USB Device/Host/OTG; Ethernet; EMC; SPIFI | View parametrics |
LPC4078FBD80 | View parametrics | |
LPC1756FBD80 | Scalable Mainstream 32-bit Microcontroller (MCU) based on ARM Cortex-M3 Core | View parametrics |
PCA8534AH | Automotive LCD driver for low multiplex rates | View parametrics |
SC16C554IB80 | Quad UART with 16-byte FIFO and infrared (IrDA) encoder/decoder | View parametrics |
LPC4074FBD80 | View parametrics | |
PCA85134H | Automotive 60 x 4 LCD segment driver for multiplex rates up to 1:4 | View parametrics |
TEA6848HL | New in car entertainment car radio tuner IC with precision adjacent channel suppression (NICE-PACS) | View parametrics |
LPC1751FBD80 | Scalable Mainstream 32-bit Microcontroller (MCU) based on ARM Cortex-M3 Core | View parametrics |
PCF8534AHL | Universal LCD driver for low multiplex rates | View parametrics |
PCA9620H | 60 x 8 LCD high-drive segment driver for automotive and industrial | View parametrics |
LPC1759FBD80 | Scalable Mainstream 32-bit Microcontroller (MCU) based on ARM Cortex-M3 Core | View parametrics |
SC16C754BIB80 | 5 V, 3.3 V and 2.5 V quad UART, 5 Mbit/s (max.) with 64-byte FIFOs | View parametrics |
LPC1754FBD80 | Scalable Mainstream 32-bit Microcontroller (MCU) based on ARM Cortex-M3 Core | View parametrics |
TEA6848H | New In Car Entertainment car radio tuner IC with Precision Adjacent Channel Suppression (NICE-PACS) | View parametrics |
SC16C754IB80 | SC16C754IB80 | View parametrics |