PCA9620 | NXP Semiconductors

60 X 8 LCD High-Drive Segment Driver for Automotive and Industrial

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Block Diagram

PCA9620

PCA9620 Block Diagram

Features

Key Features

  • AEC Q100 grade 2 compliant for automotive applications
  • Low power consumption
  • Extended operating temperature range from -40 °C to +105 °C
  • 480-bit RAM for display data storage
  • Selectable backplane drive configuration: static, 2, 4, 6, or 8 backplane multiplexing
  • Programmable internal charge pump for on-chip LCD voltage generation up to 3 × VDD2
  • 400 kHz I²C-bus interface
  • Selectable linear temperature compensation of VLCD
  • Selectable display bias configuration
  • Wide range for digital and analog power supply: from 2.5 V to 5.5 V
  • Wide LCD supply range: from 2.5 V for low threshold LCDs and up to 9.0 V for high threshold (automobile) twisted nematic LCDs
  • Display memory bank switching in static, duplex, and quadruplex drive modes
  • Programmable frame frequency in steps of 10 Hz in the range of 60 Hz to 300 Hz; factory calibrated with a tolerance of ±15 % covering the whole temperature and voltage range
  • Selectable inversion scheme for LCD driving waveforms: frame or line inversion
  • Integrated temperature sensor with temperature readout
  • On chip calibration of internal oscillator frequency and VLCD

60 Segments and 8 Backplanes Allowing to Drive

  • up to 60 7-segment alphanumeric characters
  • up to 30 14-segment alphanumeric characters
  • any graphics of up to 480 elements

Buy/Parametrics










































































































N true 0 PSPPCA9620en 15 Application Note Application Note t789 4 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Package Information Package Information t790 2 Selector Guide Selector Guide t528 1 Supporting Information Supporting Information t531 1 User Guide User Guide t792 4 White Paper White Paper t530 1 en_US en_US en Data Sheet Data Sheet 1 1 4.0 English 1442057678225695459913 PSP 719.0 KB None None documents None 1442057678225695459913 /docs/en/data-sheet/PCA9620.pdf 719000 /docs/en/data-sheet/PCA9620.pdf PCA9620 documents N 2015-09-12 60 x 8 LCD high-drive segment driver for automotive and industrial /docs/en/data-sheet/PCA9620.pdf /docs/en/data-sheet/PCA9620.pdf Data Sheet N 980000996212993340 2022-12-07 pdf en Apr 8, 2015 980000996212993340 Data Sheet Y N 60 x 8 LCD high-drive segment driver for automotive and industrial Application Note Application Note 4 2 1.0 English 1442086925102718658114 PSP 931.7 KB None None documents None 1442086925102718658114 /docs/en/application-note/AN11267.pdf 931745 /docs/en/application-note/AN11267.pdf AN11267 documents N N 2016-07-11 EMC and system level ESD design guidelines for LCD drivers /docs/en/application-note/AN11267.pdf /docs/en/application-note/AN11267.pdf Application Note N 645036621402383989 2025-02-10 pdf N en Mar 6, 2015 645036621402383989 Application Note Y N EMC and system level ESD design guidelines for LCD drivers 3 4.0 English 1442087318262719726814 PSP 210.2 KB None None documents None 1442087318262719726814 /docs/en/application-note/AN10170.pdf 210158 /docs/en/application-note/AN10170.pdf AN10170 documents N N 2016-07-11 Design guidelines for COG modules with NXP monochrome LCD drivers /docs/en/application-note/AN10170.pdf /docs/en/application-note/AN10170.pdf Application Note N 645036621402383989 2024-07-12 pdf N en Aug 4, 2014 645036621402383989 Application Note Y N Design guidelines for COG modules with NXP monochrome LCD drivers 4 1.0 English 1442087330310721534478 PSP 763.2 KB None None documents None 1442087330310721534478 /docs/en/application-note/AN10853.pdf 763238 /docs/en/application-note/AN10853.pdf AN10853 documents N N 2016-07-11 ESD and EMC sensitivity of IC /docs/en/application-note/AN10853.pdf /docs/en/application-note/AN10853.pdf Application Note N 645036621402383989 2025-02-10 pdf N en Mar 14, 2013 645036621402383989 Application Note Y N ESD and EMC sensitivity of IC 5 2.0 English 1442087073862722241763 PSP 1.7 MB None None documents None 1442087073862722241763 /docs/en/application-note/AN10706.pdf 1672029 /docs/en/application-note/AN10706.pdf AN10706 documents N N 2016-07-11 Handling bare die /docs/en/application-note/AN10706.pdf /docs/en/application-note/AN10706.pdf Application Note N 645036621402383989 2024-07-12 pdf N en Jun 16, 2011 645036621402383989 Application Note Y N Handling bare die User Guide User Guide 4 6 6.0 Japanese 1442125286808710770774ja PSP 751.0 KB None None documents None 1442125286808710770774 /docs/ja/user-guide/UM10204.pdf 750958 /docs/ja/user-guide/UM10204.pdf UM10204 documents N N 2016-07-12 I2C-bus specification and user manual /docs/ja/user-guide/UM10204.pdf /docs/ja/user-guide/UM10204.pdf User Guide N 132339537837198660 2024-10-24 ja Apr 28, 2014 132339537837198660 User Guide Y N I2C-bus specification and user manual 7.0 English NXP Semiconductors developed a simple bidirectional 2-wire bus for efficient inter-IC control. This bus is called the Inter-IC or I2C-bus. Only two bus lines are required: a serial data line (SDA) and a serial clock line (SCL). Serial, 8-bit oriented, bidirectional data transfers can be made at up to 100 kbit/s in the Standard-mode, up to 400 kbit/s in the Fast-mode, up to 1 Mbit/s in the Fast-mode Plus (Fm+), or up to 3.4 Mbit/s in the High-speed mode. 1442125286808710770774 PSP 751.0 KB None None documents None 1442125286808710770774 /docs/en/user-guide/UM10204.pdf 750958 /docs/en/user-guide/UM10204.pdf UM10204 documents N N 2016-07-12 I2C-bus specification and user manual /docs/en/user-guide/UM10204.pdf /docs/en/user-guide/UM10204.pdf User Guide N 132339537837198660 2024-10-24 pdf N en Oct 1, 2021 132339537837198660 User Guide Y N I2C-bus specification and user manual 7 1.0 English 1442125029017698739933 PSP 504.5 KB None None documents None 1442125029017698739933 /docs/en/user-guide/UM10744.pdf 504478 /docs/en/user-guide/UM10744.pdf UM10744 documents N N 2015-03-06 OM13500 and OM13500A, PCA9620 and PCx8537 demo board /docs/en/user-guide/UM10744.pdf /docs/en/user-guide/UM10744.pdf User Guide N 132339537837198660 2024-07-12 pdf N en Mar 6, 2015 132339537837198660 User Guide Y N OM13500 and OM13500A, PCA9620 and PCx8537 demo board 8 1.0 English 1442125393364715264575 PSP 94.1 KB None None documents None 1442125393364715264575 /docs/en/user-guide/UM10782.pdf 94136 /docs/en/user-guide/UM10782.pdf UM10782 documents N N 2015-03-06 The NXP LCD driver with on-chip charge pump for the LCD supply voltage generation /docs/en/user-guide/UM10782.pdf /docs/en/user-guide/UM10782.pdf User Guide N 132339537837198660 2025-02-07 pdf N en Mar 6, 2015 132339537837198660 User Guide Y N The NXP LCD driver with on-chip charge pump for the LCD supply voltage generation 9 1.0 English 1442125429801702674389 PSP 749.6 KB Registration without Disclaimer None documents Extended 1442125429801702674389 /secured/assets/documents/en/user-guide/UM10528.pdf 749626 /secured/assets/documents/en/user-guide/UM10528.pdf UM10528 documents Y N 2012-02-06 PCA9632 demonstration board OM13269 /webapp/Download?colCode=UM10528 /secured/assets/documents/en/user-guide/UM10528.pdf User Guide N 132339537837198660 2025-02-10 pdf Y en Feb 6, 2012 132339537837198660 User Guide Y N PCA9632 demonstration board OM13269 Brochure Brochure 1 10 1.0 English 1442048786145713093952 PSP 381.1 KB None None documents None 1442048786145713093952 /docs/en/brochure/75017118.pdf 381132 /docs/en/brochure/75017118.pdf 75017118 documents N N 2011-07-04 NXP 60 x 8 LCD segment driver PCA9620 for automotive & industrial /docs/en/brochure/75017118.pdf /docs/en/brochure/75017118.pdf Brochure N 712453003803778552 2023-08-09 pdf N en May 10, 2011 712453003803778552 Brochure Y N NXP 60 x 8 LCD segment driver PCA9620 for automotive & industrial Package Information Package Information 2 11 1.0 English 1455204398671705338149 PSP 151.8 KB None None documents None 1455204398671705338149 /docs/en/package-information/OL-PCA9620U.pdf 151799 /docs/en/package-information/OL-PCA9620U.pdf OL-PCA9620U documents N N 2016-02-12 Bare die; 80 bonding pads /docs/en/package-information/OL-PCA9620U.pdf /docs/en/package-information/OL-PCA9620U.pdf Package Information N 302435339416912908 2024-07-12 pdf N en Feb 10, 2016 302435339416912908 Package Information Y N Bare die; 80 bonding pads 12 1.0 English 1455079113175692257499 PSP 619.3 KB None None documents None 1455079113175692257499 /docs/en/package-information/SOT315-1.pdf 619323 /docs/en/package-information/SOT315-1.pdf SOT315-1 documents N N 2016-02-12 plastic low profile quad flat package; 80 leads; body 12 x 12 x 1.4 mm /docs/en/package-information/SOT315-1.pdf /docs/en/package-information/SOT315-1.pdf Package Information N 302435339416912908 2024-07-12 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic low profile quad flat package; 80 leads; body 12 x 12 x 1.4 mm Selector Guide Selector Guide 1 13 0 Japanese Our portfolio includes segment, character, and graphic display drivers. 1594834216350720584572ja PSP 512.5 KB None None documents None 1594834216350720584572 /docs/ja/brochure/LCDDISDRSOLBR.pdf 512531 /docs/ja/brochure/LCDDISDRSOLBR.pdf LCDDISDRSOLBR documents N N 2020-07-14 LCD Display Driver Solutions - Selector Guide /docs/ja/brochure/LCDDISDRSOLBR.pdf /docs/ja/brochure/LCDDISDRSOLBR.pdf Selector Guide N 553557935274807777 2024-07-12 ja Jan 5, 2022 553557935274807777 Selector Guide Y N LCDディスプレイ・ドライバ・ソリューション 2 English Our portfolio includes segment, character, and graphic display drivers. 1594834216350720584572 PSP 512.5 KB None None documents None 1594834216350720584572 /docs/en/brochure/LCDDISDRSOLBR.pdf 512531 /docs/en/brochure/LCDDISDRSOLBR.pdf LCDDISDRSOLBR documents N N 2020-07-14 LCD Display Driver Solutions - Selector Guide /docs/en/brochure/LCDDISDRSOLBR.pdf /docs/en/brochure/LCDDISDRSOLBR.pdf Selector Guide N 553557935274807777 2024-07-12 pdf N en Dec 15, 2022 553557935274807777 Selector Guide Y N LCD Display Driver Solutions - Selector Guide Supporting Information Supporting Information 1 14 1.0 English 1442126268022700607799 PSP 11.2 KB None None documents None 1442126268022700607799 /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf 11179 /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf HTQFP-HLQFP-LQFP-MSQFP-WAVE documents N N 2013-07-15 Footprint for wave soldering /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf Supporting Information N 371282830530968666 2024-07-12 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for wave soldering White Paper White Paper 1 15 2.0 English 1460571929767729388865 PSP 1.2 MB None None documents None 1460571929767729388865 /docs/en/white-paper/R_10015.pdf 1239110 /docs/en/white-paper/R_10015.pdf R_10015_1 documents N N 2016-04-12 Chip-On-Glass (COG) - a cost-effective and reliable technology for LCD displays /docs/en/white-paper/R_10015.pdf /docs/en/white-paper/R_10015.pdf White Paper N 918633085541740938 2024-07-12 pdf N en Apr 12, 2016 918633085541740938 White Paper Y N Chip-On-Glass (COG) - a cost-effective and reliable technology for LCD displays false 0 PCA9620 downloads en true 1 Y PSP Y Y Application Note 4 /docs/en/application-note/AN11267.pdf 2016-07-11 1442086925102718658114 PSP 2 Mar 6, 2015 Application Note None /docs/en/application-note/AN11267.pdf English documents 931745 None 645036621402383989 2025-02-10 N /docs/en/application-note/AN11267.pdf EMC and system level ESD design guidelines for LCD drivers /docs/en/application-note/AN11267.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N EMC and system level ESD design guidelines for LCD drivers 931.7 KB AN11267 N 1442086925102718658114 /docs/en/application-note/AN10170.pdf 2016-07-11 1442087318262719726814 PSP 3 Aug 4, 2014 Application Note None /docs/en/application-note/AN10170.pdf English documents 210158 None 645036621402383989 2024-07-12 N /docs/en/application-note/AN10170.pdf Design guidelines for COG modules with NXP monochrome LCD drivers /docs/en/application-note/AN10170.pdf documents 645036621402383989 Application Note N en None Y pdf 4.0 N N Design guidelines for COG modules with NXP monochrome LCD drivers 210.2 KB AN10170 N 1442087318262719726814 /docs/en/application-note/AN10853.pdf 2016-07-11 1442087330310721534478 PSP 4 Mar 14, 2013 Application Note None /docs/en/application-note/AN10853.pdf English documents 763238 None 645036621402383989 2025-02-10 N /docs/en/application-note/AN10853.pdf ESD and EMC sensitivity of IC /docs/en/application-note/AN10853.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N ESD and EMC sensitivity of IC 763.2 KB AN10853 N 1442087330310721534478 /docs/en/application-note/AN10706.pdf 2016-07-11 1442087073862722241763 PSP 5 Jun 16, 2011 Application Note None /docs/en/application-note/AN10706.pdf English documents 1672029 None 645036621402383989 2024-07-12 N /docs/en/application-note/AN10706.pdf Handling bare die /docs/en/application-note/AN10706.pdf documents 645036621402383989 Application Note N en None Y pdf 2.0 N N Handling bare die 1.7 MB AN10706 N 1442087073862722241763 Brochure 1 /docs/en/brochure/75017118.pdf 2011-07-04 1442048786145713093952 PSP 10 May 10, 2011 Brochure None /docs/en/brochure/75017118.pdf English documents 381132 None 712453003803778552 2023-08-09 N /docs/en/brochure/75017118.pdf NXP 60 x 8 LCD segment driver PCA9620 for automotive & industrial /docs/en/brochure/75017118.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N N NXP 60 x 8 LCD segment driver PCA9620 for automotive & industrial 381.1 KB 75017118 N 1442048786145713093952 Data Sheet 1 /docs/en/data-sheet/PCA9620.pdf 2015-09-12 1442057678225695459913 PSP 1 Apr 8, 2015 Data Sheet None /docs/en/data-sheet/PCA9620.pdf English documents 719000 None 980000996212993340 2022-12-07 /docs/en/data-sheet/PCA9620.pdf 60 x 8 LCD high-drive segment driver for automotive and industrial /docs/en/data-sheet/PCA9620.pdf documents 980000996212993340 Data Sheet N en None Y pdf 4.0 N 60 x 8 LCD high-drive segment driver for automotive and industrial 719.0 KB PCA9620 N 1442057678225695459913 Package Information 2 /docs/en/package-information/OL-PCA9620U.pdf 2016-02-12 1455204398671705338149 PSP 11 Feb 10, 2016 Package Information None /docs/en/package-information/OL-PCA9620U.pdf English documents 151799 None 302435339416912908 2024-07-12 N /docs/en/package-information/OL-PCA9620U.pdf Bare die; 80 bonding pads /docs/en/package-information/OL-PCA9620U.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N Bare die; 80 bonding pads 151.8 KB OL-PCA9620U N 1455204398671705338149 /docs/en/package-information/SOT315-1.pdf 2016-02-12 1455079113175692257499 PSP 12 Feb 8, 2016 Package Information None /docs/en/package-information/SOT315-1.pdf English documents 619323 None 302435339416912908 2024-07-12 N /docs/en/package-information/SOT315-1.pdf plastic low profile quad flat package; 80 leads; body 12 x 12 x 1.4 mm /docs/en/package-information/SOT315-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic low profile quad flat package; 80 leads; body 12 x 12 x 1.4 mm 619.3 KB SOT315-1 N 1455079113175692257499 Selector Guide 1 /docs/en/brochure/LCDDISDRSOLBR.pdf 2020-07-14 1594834216350720584572 PSP 13 Dec 15, 2022 Selector Guide Our portfolio includes segment, character, and graphic display drivers. None /docs/en/brochure/LCDDISDRSOLBR.pdf English documents 512531 None 553557935274807777 2024-07-12 N /docs/en/brochure/LCDDISDRSOLBR.pdf LCD Display Driver Solutions - Selector Guide /docs/en/brochure/LCDDISDRSOLBR.pdf documents 553557935274807777 Selector Guide N en None Y pdf 2 N N LCD Display Driver Solutions - Selector Guide 512.5 KB LCDDISDRSOLBR N 1594834216350720584572 Supporting Information 1 /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf 2013-07-15 1442126268022700607799 PSP 14 Oct 8, 2009 Supporting Information None /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf English documents 11179 None 371282830530968666 2024-07-12 N /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf Footprint for wave soldering /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for wave soldering 11.2 KB HTQFP-HLQFP-LQFP-MSQFP-WAVE N 1442126268022700607799 User Guide 4 /docs/en/user-guide/UM10204.pdf 2016-07-12 1442125286808710770774 PSP 6 Oct 1, 2021 User Guide NXP Semiconductors developed a simple bidirectional 2-wire bus for efficient inter-IC control. This bus is called the Inter-IC or I2C-bus. Only two bus lines are required: a serial data line (SDA) and a serial clock line (SCL). Serial, 8-bit oriented, bidirectional data transfers can be made at up to 100 kbit/s in the Standard-mode, up to 400 kbit/s in the Fast-mode, up to 1 Mbit/s in the Fast-mode Plus (Fm+), or up to 3.4 Mbit/s in the High-speed mode. None /docs/en/user-guide/UM10204.pdf English documents 750958 None 132339537837198660 2024-10-24 N /docs/en/user-guide/UM10204.pdf I2C-bus specification and user manual /docs/en/user-guide/UM10204.pdf documents 132339537837198660 User Guide N en None Y pdf 7.0 N N I2C-bus specification and user manual 751.0 KB UM10204 N 1442125286808710770774 /docs/en/user-guide/UM10744.pdf 2015-03-06 1442125029017698739933 PSP 7 Mar 6, 2015 User Guide None /docs/en/user-guide/UM10744.pdf English documents 504478 None 132339537837198660 2024-07-12 N /docs/en/user-guide/UM10744.pdf OM13500 and OM13500A, PCA9620 and PCx8537 demo board /docs/en/user-guide/UM10744.pdf documents 132339537837198660 User Guide N en None Y pdf 1.0 N N OM13500 and OM13500A, PCA9620 and PCx8537 demo board 504.5 KB UM10744 N 1442125029017698739933 /docs/en/user-guide/UM10782.pdf 2015-03-06 1442125393364715264575 PSP 8 Mar 6, 2015 User Guide None /docs/en/user-guide/UM10782.pdf English documents 94136 None 132339537837198660 2025-02-07 N /docs/en/user-guide/UM10782.pdf The NXP LCD driver with on-chip charge pump for the LCD supply voltage generation /docs/en/user-guide/UM10782.pdf documents 132339537837198660 User Guide N en None Y pdf 1.0 N N The NXP LCD driver with on-chip charge pump for the LCD supply voltage generation 94.1 KB UM10782 N 1442125393364715264575 /secured/assets/documents/en/user-guide/UM10528.pdf 2012-02-06 1442125429801702674389 PSP 9 Feb 6, 2012 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10528.pdf English documents 749626 None 132339537837198660 2025-02-10 Y /webapp/Download?colCode=UM10528 PCA9632 demonstration board OM13269 /secured/assets/documents/en/user-guide/UM10528.pdf documents 132339537837198660 User Guide N en Extended Y pdf 1.0 Y N PCA9632 demonstration board OM13269 749.6 KB UM10528 N 1442125429801702674389 White Paper 1 /docs/en/white-paper/R_10015.pdf 2016-04-12 1460571929767729388865 PSP 15 Apr 12, 2016 White Paper None /docs/en/white-paper/R_10015.pdf English documents 1239110 None 918633085541740938 2024-07-12 N /docs/en/white-paper/R_10015.pdf Chip-On-Glass (COG) - a cost-effective and reliable technology for LCD displays /docs/en/white-paper/R_10015.pdf documents 918633085541740938 White Paper N en None Y pdf 2.0 N N Chip-On-Glass (COG) - a cost-effective and reliable technology for LCD displays 1.2 MB R_10015_1 N 1460571929767729388865 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 15 documents

Compact List

Application Note (4)
Brochure (1)
Data Sheet (1)
Package Information (2)
Selector Guide (1)
Supporting Information (1)
Show All

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history