SOT1017-1: LQFP176 Low Profile Quad Flat Package | NXP Semiconductors

SOT1017-1: LQFP176


Overview

plastic low profile quad flat package; 176 leads; body 20 x 20 x 1.4 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP176 surface mount quad LQFP 176 plastic
Manufacture Code Reference Codes Issue Date
SOT1017 MS-026(JEDEC 2007-08-20