SOT823-3: LQFP80 Low Profile Quad Flat Package | NXP Semiconductors

SOT823-3: LQFP80


Overview

LQFP80, plastic, low profile quad flat package; 80 terminals; 0.65 mm pitch; 14 mm x 14 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP80 surface mount quad LQFP 14 x 14 x 1.4 80 plastic
Manufacture Code Reference Codes Issue Date
98ASS23237W L-PQFP-G80(JEDEC 2017-06-11
Part Description Quick access
MCF51JM 32-bit MCU, ColdFire V1 core, 128KB Flash, 50MHz, QFP 80
Kinetis E 32-bit MCU, ARM Cortex-M4 core, 64KB Flash, 48MHz, QFP 80
MCF51AC 32-bit MCU, ColdFire V1 core, 256KB Flash, 50MHz, QFP 80
Kinetis E 32-bit MCU, ARM Cortex-M4 core, 128KB Flash, 48MHz, QFP 80
MCF5223X 32-bit MCU, ColdFire V2 core, 128KB Flash, 50MHz, QFP 80
MCF51EM 32-bit MCU, ColdFire V1 core, 256KB Flash, 50MHz, QFP 80
MCF51AC 32-bit MCU, ColdFire V1 core, 256KB Flash, 50MHz, QFP 80
MCF51AC 32-bit MCU, ColdFire V1 core, 256KB Flash, 50MHz, QFP 80
MCF51QE 32-bit MCU, ColdFire V1 core, 128KB Flash, 50MHz, QFP 80
MCF51JM 32-bit MCU, ColdFire V1 core, 64KB Flash, 50MHz, QFP 80
MCF51AC 32-bit MCU, ColdFire V1 core, 256KB Flash, 50MHz, QFP 80
MCF51JM 32-bit MCU, ColdFire V1 core, 64KB Flash, 50MHz, QFP 80
S08AC 8-bit MCU, S08 core, 96KB Flash, 40MHz, QFP 80
MCF5223X 32-bit MCU, ColdFire V2 core, 128KB Flash, 60MHz, QFP 80
MCF51QE 32-bit MCU, ColdFire V1 core, 96KB Flash, 50MHz, QFP 80
S08GW 8-bit MCU, S08 core, 32KB Flash, 20MHz, QFP 80
MCF5223X 32-bit MCU, ColdFire V2 core, 256KB Flash, 50MHz, QFP 80
MCF51AC 32-bit MCU, ColdFire V1 core, 128KB Flash, 50MHz, QFP 80
MCF51AC 32-bit MCU, ColdFire V1 core, 128KB Flash, 50MHz, QFP 80
MCF5223X 32-bit MCU, ColdFire V2 core, 128KB Flash, 60MHz, QFP 80
S08AC 8-bit MCU, S08 core, 128KB Flash, 40MHz, QFP 80
MCF51JM 32-bit MCU, ColdFire V1 core, 32KB Flash, 50MHz, QFP 80
8-bit MCU, S08 core, 32KB Flash, 40MHz, -40/+105degC, Automotive Qualified, QFP 80
Kinetis E 32-bit MCU, ARM Cortex-M4 core, 128KB Flash, 48MHz, QFP 80
S08QE 8-bit MCU, S08 core, 128KB Flash, 50MHz, QFP 80
MCF51AG 32-bit MCU, ColdFire V1 core, 128KB Flash, 50MHz, QFP 80
MCF5223X 32-bit MCU, ColdFire V2 core, 128KB Flash, 50MHz, QFP 80
S08AC 8-bit MCU, S08 core, 96KB Flash, 40MHz, QFP 80
S08GW 8-bit MCU, S08 core, 64KB Flash, 20MHz, QFP 80
MCF51CN128 32-bit MCU, ColdFire V1 core, 128KB Flash, 50MHz, QFP 80
S08AC 8-bit MCU, S08 core, 128KB Flash, 40MHz, QFP 80
Kinetis E 32-bit MCU, ARM Cortex-M4 core, 128KB Flash, 48MHz, QFP 80
MCF5223X 32-bit MCU, ColdFire V2 core, 256KB Flash, 60MHz, QFP 80
MCF51JM 32-bit MCU, ColdFire V1 core, 128KB Flash, 50MHz, QFP 80
8-bit MCU, S08 core, 32KB Flash, 40MHz, -40/+85degC, Automotive Qualified, QFP 80
LG32 80LQFP F/G
S08LK 8-bit MCU, S08 core, 64KB Flash, 40MHz, QFP 80
MCF5223X 32-bit MCU, ColdFire V2 core, 256KB Flash, 50MHz, QFP 80
Kinetis E 32-bit MCU, ARM Cortex-M4 core, 64KB Flash, 48MHz, QFP 80
MCF51AC 32-bit MCU, ColdFire V1 core, 128KB Flash, 50MHz, QFP 80
S08LL 8-bit MCU, S08 core, 64KB Flash, 40MHz, QFP 80
MCF51EM 32-bit MCU, ColdFire V1 core, 128KB Flash, 50MHz, QFP 80
Kinetis E 32-bit MCU, ARM Cortex-M4 core, 64KB Flash, 48MHz, QFP 80
MCF51AC 32-bit MCU, ColdFire V1 core, 128KB Flash, 50MHz, QFP 80