8-bit Flexis® AC128/96/60/48/32 MCUs
Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
Sign in for a personalized NXP experience.
The MCF51AC family, comprised of pin-compatible 8-bit and 32-bit device duos, is the third family in the Flexis® series. The Flexis series of controllers is the connection point on the NXP® Controller Continuum, where 8- and 32-bit compatibility becomes reality.
The MCF51AC256/128 device extends the low end of the 32-bit ColdFire® controller family with up to 256 KB flash memory, a controller area network (CAN) module, a 16-bit FlexTimer module, 24-channel, 12-bit analog-to-digital converter (ADC) and delivers up to 25 MHz in bus frequency. The 32-bit MCF51AC256/128 is pin-, peripheral- and tool-compatible with the 8-bit S08AC128/96/60/48/32 devices. They share a common set of peripherals and development tools to deliver the ultimate in migration flexibility.
Note: To see the product features close this window.
Features | MCF51AC256 | MCF51AC128 |
---|---|---|
CORE Speed (MHz) | 50 | 50 |
FLASH | 256,000 | 128,000 |
RAM | 32,000 | 32,000/16,000 |
GPIO | 69/54 | 69/54 |
RGPIO | 16 | 16 |
KBI | 8 | 8 |
ADC Channels (12-bit) | 24 | 24 |
ACMP | 2 | 2 |
Serial Communications | I²C
Two SCI Two SPI CAN |
I²C
Two SCI Two SPI CAN1 |
FlexTimer Module (FTM) | FTM1 6-channels
FTM2 up to 6-channels |
FTM1 6-channels
FTM2 up to 6-channels |
Timers (TPM) | Two Timer 2-channels | Two Timer 2-channels |
Package | 80-Pin LQFP 64-Pin LQFP 64-Pin QFP |
80-Pin LQFP 64-Pin LQFP 64-Pin QFP |
1 .- The members of MCF51AC128 with CAN support have 32 KB RAM. The other members have 16 KB RAM and not all members of the family support CAN
The EMC performance of an application using this microcontroller is dependent on a number of factors that are outside the control of NXP Semiconductor. These factors include but are not limited to industrial design, mechanical design, printed circuit board design and layout, components, connectors, and cables. NXP Semiconductor is unable to guarantee the EMC performance of any microcontroller in a specific application. Careful consideration must be made when designing any application to ensure the necessary level of EMC. For more information on designing robust EMC systems please refer to application note AN2764.
1-10 of 25 results
Include 0 NRND
Part | Order | CAD Model | Status | Package Termination Count | Package Type | Budgetary Price excluding tax | Operating Frequency [Max] (MHz) | Flash (kB) | RAM (kB) | GPIO | Supply Voltage [min] (V) | Supply Voltage [max] (V) | Ambient Operating Temperature (Min to Max) (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 64 | QFP64 | 10K @ US$6.39 | 50 | 128 | 32 | 54 | 2.7 | 5.5 | -40 to 85 | |||
Active | 80 | LQFP80 | 10K @ US$6.77 | 50 | 128 | 32 | 70 | 2.7 | 5.5 | -40 to 85 | |||
Active | 64 | LQFP64 | 10K @ US$6.45 | 50 | 128 | 32 | 54 | 2.7 | 5.5 | -40 to 85 | |||
Active | 64 | QFP64 | 10K @ US$6.70 | 50 | 128 | 32 | 54 | 2.7 | 5.5 | -40 to 105 | |||
Active | 80 | LQFP80 | 10K @ US$7.10 | 50 | 128 | 32 | 70 | 2.7 | 5.5 | -40 to 105 | |||
Active | 64 | LQFP64 | 10K @ US$6.79 | 50 | 128 | 32 | 54 | 2.7 | 5.5 | -40 to 105 | |||
Active | 44 | LQFP44 | 10K @ US$5.65 | 50 | 128 | 16 | 36 | 2.7 | 5.5 | -40 to 85 | |||
Active | 64 | QFP64 | 10K @ US$6.00 | 50 | 128 | 16 | 54 | 2.7 | 5.5 | -40 to 85 | |||
Active | 80 | LQFP80 | 10K @ US$6.39 | 50 | 128 | 16 | 70 | 2.7 | 5.5 | -40 to 85 | |||
Active | 64 | LQFP64 | 10K @ US$6.09 | 50 | 128 | 16 | 54 | 2.7 | 5.5 | -40 to 85 |
MCF51AC
Quick reference to our documentation types.
1-10 of 18 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
1-10 of 18 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1-5 of 7 hardware offerings
Additional hardware available. View our featured partner solutions.
4 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 7 hardware offerings
Additional hardware available. View our featured partner solutions.
Quick reference to our software types.
1-5 of 13 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 12 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 13 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
3 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
3 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
Help us improve your experience on our site. We invite you to take our five-question survey.