MCF51AC128CCFUE Product Information|NXP

Buy Options

MCF51AC128CCFUE

Active

12NC: 935313392557

Details

Order

Order from distributors

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
50
Flash (kB)
128
RAM (kB)
16
GPIO
54
ParameterValue
Supply Voltage [min] (V)
2.7
Supply Voltage [max] (V)
5.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCF51AC128CCFUE(935313392557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
911.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCF51AC128CCFUE
(935313392557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCF51AC128CCFUE
(935313392557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCF51AC128CCFUE
(935313392557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCF51AC128CCFUE
(935313392557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCF51AC128CCFUE
(935313392557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MCF51AC

The MCF51AC family, comprised of pin-compatible 8-bit and 32-bit device duos, is the third family in the Flexis® series. The Flexis series of controllers is the connection point on the NXP® Controller Continuum, where 8- and 32-bit compatibility becomes reality.

The MCF51AC256/128 device extends the low end of the 32-bit ColdFire® controller family with up to 256 KB flash memory, a controller area network (CAN) module, a 16-bit FlexTimer module, 24-channel, 12-bit analog-to-digital converter (ADC) and delivers up to 25 MHz in bus frequency. The 32-bit MCF51AC256/128 is pin-, peripheral- and tool-compatible with the 8-bit S08AC128/96/60/48/32 devices. They share a common set of peripherals and development tools to deliver the ultimate in migration flexibility.

More