8-bit with LCD Driver LH MCUs | NXP Semiconductors

8-bit with LCD Driver LH MCUs

Block Diagram

NXP S08LH Microcontroller Block Diagram

Freescale S08LH Microcontroller Block Diagram

Features

S08 Central Processor Unit (CPU)

  • Up to 40 Mhz CPI at 3.6V to 2.1V
  • Up to 20 MHz CPU at 2.1V to 1.8V across temperature range of -40°C to +85°C
  • HCS08 instruction set with added BGND instruction

Enablement and Development Support

  • Low-cost, reconfigurable Tower® evaluation and demonstration platform
  • Breakpoint capability

Power-Saving Features

  • Two ultra-low-power stop modes, one of which allows limited use of peripherals
  • New low-power run and wait modes
  • 6 µs typical wake-up time from stop mode
  • Internal clock source (ICS) module containing a frequencylocked loop (FLL) controlled by internal or external reference
  • Ultra-low-power oscillator (OSC)
  • Clock gating disables clocks to unused peripherals

16-bit ADC for Metering Applications

  • 16-bit resolution ADC with 4.0625 µs sampling rate in 16-bit single ended mode and sample times as fast as 2.04 µs in 8 bit mode
  • One differential ADC input, and 8 single-ended ADC inputs or 10 single-ended inputs
  • Automatic compare function and hardware average function
  • Internal temperature sensor
  • Selectable voltage reference
  • Operation in low-power modes
  • Built in self-calibration with user configurable offset register
  • Hardware triggers using two TPM channels or TOD. Two control and result register
  • Input clock selectable from up to four sources and configurable sample time and conversion speed/power

LCD Driver and Internal Charge Pump

  • Integrated LCD driver supports both standard 3V and 5V LCD glass
  • Configurable display for 8 x 36 or 4 x 40 segment display
  • Low-power blinking mode
  • Internal charge pump
  • Front plane (FP) and back plane (BP) re-assignments
  • Capable of running in STOP3 and STOP2 mode
  • LCD driver pins are muxed with GPIO and other functions

On-Chip Memory

  • Up to 64 KB flash compromised of two separate arrays to facilitate read/program/erase over full operating voltage and temperature
  • 1.8V to 3.6V RAM

Peripherals

  • Timer
    • Two 2-channel (TPM1 and TPM2)
    • Selectable input capture
    • Output compare
    • Buffered-edge or center-aligned PWM on each channel
  • Two serial communications interfaces (SCI) modules
    • Asynchronous communications
    • 13-bit break option
    • Flexible baud rate generator
    • Double buffered transmit and receive and optional HW parity checking and generation
  • Analog comparator with selectable interrupt on rising
    • Falling or either edge or comparator output
    • Compare option to fixed internal bandgap reference voltage
    • Outputs can be optionally routed to TPM module
    • Operation in STOP3
  • Serial peripheral interface (SPI) module
    • Full-duplex or single-wire bidirectional
    • Double-buffered transmit and receive leader or follower mode
    • MSB-first or LSB first shifting
  • I²C with up to 100 kbps with maximum bus loading
    • Multicontroller operation
    • Programmable target address
    • Interruptdriven byte-by-byte data transfer
    • Support for broadcast mode and 10-bit addressing

Input/Output

  • Up to 39 general purpose input/output (GPIO)
  • two output-only pins
  • Eight keyboard interrupt (KBI) pins with selectable polarity

System Protection

  • Watchdog computer operating properly (COP) reset with option to run from dedicated 1 kHz internal clock source or bus clock
  • Low-voltage detection with reset or interrupt, selectable trip points
  • Illegal op code and illegal address detection with reset
  • Flash block protection

More

Buy/Parametrics










































































































N true 0 PSPS08LHen 26 Application Note Application Note t789 14 Application Note Software Application Note Software t783 3 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Fact Sheet Fact Sheet t523 1 Reference Manual Reference Manual t877 2 Reliability and Quality Information Reliability and Quality Information t791 3 Technical Notes Technical Notes t521 1 en_US 4 1 2 English MC9S08LH6436FS: Maximize battery life, measure more precisely and make development easier with the MC9S08LH64/36. The 16-bit SAR delivers outstanding precision to meet the needs of entry-level metering and medical applications. Cost is reduced with the integration of an LCD driver which supports more segments with fewer pins. Additionally, the MCU is the industry’s best-in-class ultra-low-power MCU with LCD for long operation in battery-powered applications. 1271695520173734381410 PSP 197.4 KB None None documents None 1271695520173734381410 /docs/en/fact-sheet/MC9S08LH6436FS.pdf 197359 /docs/en/fact-sheet/MC9S08LH6436FS.pdf MC9S08LH6436FS N N 2020-02-14 MC9S08LH64/36 Smart metering and medical design made easy - Fact Sheet /docs/en/fact-sheet/MC9S08LH6436FS.pdf /docs/en/fact-sheet/MC9S08LH6436FS.pdf Fact Sheet N Y 736675474163315314 2025-02-16 pdf N en Feb 14, 2020 Fact Sheet t523 Fact Sheet Fact Sheet Y N MC9S08LH64/36 Smart metering and medical design made easy - Fact Sheet 2 6.1 English This is the MC9S08LH64 Series Data Sheet set consisting of the following files: MC9S08LH64 Data Sheet Addendum, Rev 1. MC9S08LH64 Series Data Sheet, Rev 6. This MC9S08LH64 has the following features: 40 MHz CPU at 3.6 V to 2.1 V, Random-access memory (RAM), Oscillator (XOSC), Internal Clock Source (ICS), ADC 16-bit resolution, IIC Inter-integrated circuit bus module. Covers: MC9S08LH64 and MC9S08LH36. 1271799929350716377065 PSP 828.3 KB None None documents None 1271799929350716377065 /docs/en/data-sheet/MC9S08LH64.pdf 828324 /docs/en/data-sheet/MC9S08LH64.pdf MC9S08LH64 N N 2010-04-20 MC9S08LH64 Series - Data Sheet /docs/en/data-sheet/MC9S08LH64.pdf /docs/en/data-sheet/MC9S08LH64.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Aug 2, 2012 Data Sheet t520 Data Sheet Data Sheet Y N MC9S08LH64 Series - Data Sheet 3 5.1 English MC9S08LH64 Series MCU Reference Manual: Covers LH64 and LH36 1271799999805705554207 PSP 2.7 MB None None documents None 1271799999805705554207 /docs/en/reference-manual/MC9S08LH64RM.pdf 2650096 /docs/en/reference-manual/MC9S08LH64RM.pdf MC9S08LH64RM N N 2010-04-20 MC9S08LH64RM /docs/en/reference-manual/MC9S08LH64RM.pdf /docs/en/reference-manual/MC9S08LH64RM.pdf Reference Manual N Y 500633505221135046 2022-12-07 pdf N en May 28, 2012 Reference Manual t877 Reference Manual Reference Manual Y N MC9S08LH64RM 4 0 Chinese 1359380607024706733761zh PSP 674.9 KB None None documents None 1359380607024706733761 /docs/zh/application-note/AN4662.pdf 674900 /docs/zh/application-note/AN4662.pdf AN4662 documents N N 2016-10-31 Migration Guide from S08 to Kinetis L Series MCUs /docs/zh/application-note/AN4662.pdf /docs/zh/application-note/AN4662.pdf /docs/zh/application-note/AN4662.pdf Application Note N Y 645036621402383989 2022-12-07 N zh 645036621402383989 Application Note N S08至Kinetis L系列MCU迁移指南 0 English This Application Note provides guidelines to migrate code from the S08 (8-bit MCUs) to low-power Kinetis L 32-bit Arm Cortex-M0+ microcontrollers (MCUs) 1359380607024706733761 PSP 674.9 KB None None documents None 1359380607024706733761 /docs/en/application-note/AN4662.pdf 674900 /docs/en/application-note/AN4662.pdf AN4662 N N 2016-10-31 Migration Guide from S08 to Kinetis L Series MCUs /docs/en/application-note/AN4662.pdf /docs/en/application-note/AN4662.pdf Application Note N Y 645036621402383989 2022-12-07 pdf N en Mar 23, 2013 Application Note t789 Application Note Application Note Y N Migration Guide from S08 to Kinetis L Series MCUs false en_US en Reference Manual Reference Manual 1 5 0 English 1239435600242709538341 PSP 681.6 KB None None documents None 1239435600242709538341 /docs/en/reference-manual/DRM106SW.zip 681554 /docs/en/reference-manual/DRM106SW.zip DRM106SW documents N N 2016-10-31 Thermostat Reference Design Using the MC9S08LL16 /docs/en/reference-manual/DRM106SW.zip /docs/en/reference-manual/DRM106SW.zip Reference Manual N 500633505221135046 2022-12-07 zip N en Apr 11, 2009 500633505221135046 Reference Manual Y N Thermostat Reference Design Using the MC9S08LL16 Application Note Application Note 13 6 0 English Explaining how to add the FreeMASTER serial driver software to the embedded application and configure it. The FreeMASTER serial driver is a piece of code that enables an embedded application to communicate with the FreeMASTER PC application. 1370013855832696188368 PSP 2.2 MB Registration without Disclaimer None documents Extended 1370013855832696188368 /secured/assets/documents/en/application-note/AN4752.pdf 2220944 /secured/assets/documents/en/application-note/AN4752.pdf AN4752 documents Y N 2016-10-31 AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note /webapp/Download?colCode=AN4752 /secured/assets/documents/en/application-note/AN4752.pdf Application Note N 645036621402383989 2024-07-15 pdf Y en May 31, 2013 645036621402383989 Application Note Y N AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note 7 0 English Presenting the use of the Rational ClearCase version control system in CodeWarrior 10.3. It lists the files needed to maintain the project and describes how to install, set up, use, and uninstall the ClearCase plugin in CodeWarrior 10.3. The ClearCase plugin enables you to check files in and out directly from within CodeWarrior, making the work more effective. 1369937932059742568603 PSP 477.3 KB None None documents None 1369937932059742568603 /docs/en/application-note/AN4753.pdf 477314 /docs/en/application-note/AN4753.pdf AN4753 documents N N 2016-10-31 AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note /docs/en/application-note/AN4753.pdf /docs/en/application-note/AN4753.pdf Application Note N 645036621402383989 2024-07-15 pdf N en May 30, 2013 645036621402383989 Application Note Y N AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note 8 1 English This Application Note shows a basic glucometer using Kinetis MCF51MM or S08MM128 MCUs to determine approximate concentration of glucose in blood. 1319088673859741030558 PSP 12.1 MB None None documents None 1319088673859741030558 /docs/en/application-note/AN4364.pdf 12102953 /docs/en/application-note/AN4364.pdf AN4364 documents N N 2016-10-31 Glucose Meter - Fundamentals and Design /docs/en/application-note/AN4364.pdf /docs/en/application-note/AN4364.pdf Application Note N 645036621402383989 2025-03-31 pdf N en Jan 6, 2013 645036621402383989 Application Note Y N Glucose Meter - Fundamentals and Design 9 4 English AN3796: This document describes a driver for twisted nematic displays (TN) or super twisted nematic displays (TNS). This LCD driver allows the user to customize glass requirements with the microcontroller LCD module. This driver was tested for the following microcontroller demo boards: the TWR-K40X256, TWR-K53N512, MCF51EM256 (DEMOEM), MC9S08LG32 (DEMO9S08LG32), among others. 1225462859731690079254 PSP 374.4 KB None None documents None 1225462859731690079254 /docs/en/application-note/AN3796.pdf 374423 /docs/en/application-note/AN3796.pdf AN3796 documents N N 2016-10-31 AN3796, LCD Driver Specification - Application Notes /docs/en/application-note/AN3796.pdf /docs/en/application-note/AN3796.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 21, 2011 645036621402383989 Application Note Y N AN3796, LCD Driver Specification - Application Notes 10 1 English AN3949SW.zip /docs/en/application-note-software/AN3949SW.zip /docs/en/application-note-software/AN3949SW.zip AN3949: The MCF51EM256 ColdFire MCU has an integrated 16-bit ADC and a programmable delay block (PDB). The integration of these modules is not standardized across different devices. This document describes the procedure required to perform the analog-to-digital converter (ADC) auto-calibration function and provides software that may be used as a template for application code development. 1254756316464686070155 PSP 251.6 KB None None documents None 1254756316464686070155 /docs/en/application-note/AN3949.pdf 251644 /docs/en/application-note/AN3949.pdf AN3949 documents N 2009-10-05 AN3949, ADC16 Calibration Procedure and Programmable Delay Block Synchronization For the MCF51EM256 - Application Notes /docs/en/application-note/AN3949.pdf /docs/en/application-note/AN3949.pdf Application Note N 645036621402383989 2022-12-07 pdf en Apr 22, 2010 645036621402383989 Application Note Y N AN3949, ADC16 Calibration Procedure and Programmable Delay Block Synchronization For the MCF51EM256 - Application Notes 11 1 English AN3827: The 16-bit SAR ADC module is the latest embedded ADC to be integrated into the Controller Continuum families. The differences between this 16-bit SAR ADC and the previous 12-bit SAR ADC are more than just an extension to the result register. The 12-bit ADC (as seen on devices such as the MCF51QE128) and the 16-bit ADC (as seen on the MCF51EM256, MCF51MM256, and MC9S08MM128) are both successive approximation analog-to-digital converters. 1254422396005715087647 PSP 152.1 KB None None documents None 1254422396005715087647 /docs/en/application-note/AN3827.pdf 152119 /docs/en/application-note/AN3827.pdf AN3827 documents N 2009-10-01 AN3827, Differences Between Controller Continuum ADC Modules - Application Notes /docs/en/application-note/AN3827.pdf /docs/en/application-note/AN3827.pdf Application Note N 645036621402383989 2022-12-07 pdf en Apr 1, 2010 645036621402383989 Application Note Y N AN3827, Differences Between Controller Continuum ADC Modules - Application Notes 12 0 English This document introduces the MC9S08LL36/64 and describes the upgrade options when moving from the smaller memory devices in the LL family to this new device. This document also introduces new features in the MC9S08LL36/64 and highlights differences between the MC9S08LL16 and MC9S08LL36/64. 1258589624046715656905 PSP 581.7 KB None None documents None 1258589624046715656905 /docs/en/application-note/AN3990.pdf 581720 /docs/en/application-note/AN3990.pdf AN3990 documents N N 2016-10-31 Migrating from the MC9S08LL16 to MC9S08LL64 Microcontroller /docs/en/application-note/AN3990.pdf /docs/en/application-note/AN3990.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 18, 2009 645036621402383989 Application Note Y N Migrating from the MC9S08LL16 to MC9S08LL64 Microcontroller 13 1 English A thermostat regulates the temperature of a system, room, or building, keeping the temperature at a desired setpoint. There are different ways to get the temperature measurement in an electronic system, for example the use of a thermistor, thermocouples, and in some cases integrated circuits that provide either an analog voltage, current, or even a digital proportional to the temperature. 1239436603076735584481 PSP 1.1 MB None None documents None 1239436603076735584481 /docs/en/application-note/DRM106.pdf 1058911 /docs/en/application-note/DRM106.pdf DRM106 documents N N 2016-10-31 DRM106, Thermostat Reference Design Using the MC9S08LL16 - Application Notes /docs/en/application-note/DRM106.pdf /docs/en/application-note/DRM106.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 13, 2009 645036621402383989 Application Note Y N DRM106, Thermostat Reference Design Using the MC9S08LL16 - Application Notes 14 0 English AN3824SW.zip /docs/en/application-note-software/AN3824SW.zip /docs/en/application-note-software/AN3824SW.zip The MC9S08LG32 is a member of the NXP HCS08 family MCUs. It uses the S08 core and integrates many peripherals, such as LCD, SPI, IIC, SCI, and ADC. This document is the note of the EEPROM emulation driver for the MC9S08LG32 microcontroller family. 1235578110478748022392 PSP 106.8 KB None None documents None 1235578110478748022392 /docs/en/application-note/AN3824.pdf 106772 /docs/en/application-note/AN3824.pdf AN3824 documents N 2009-02-25 EEPROM Emulation Driver for MC9S08LG32 /docs/en/application-note/AN3824.pdf /docs/en/application-note/AN3824.pdf Application Note N 645036621402383989 2022-12-07 pdf en Feb 25, 2009 645036621402383989 Application Note Y N EEPROM Emulation Driver for MC9S08LG32 15 1 English The MC9S08LG32 is a member of the low-cost, low-power, high-performance HCS08 family of 8-bit MCUs. It provides 32 KB of 8-bit flash in two 16K blocks, divided into 512-byte pages. In-circuit programming allows the operating program to be loaded into flash after final assembly. It’s possible to program the entire array via single-wire background debug interface. Because it needs no special voltages for flash erase and programming, in-application programming is also possible via other software-controll 1235148481880694870440 PSP 211.5 KB None None documents None 1235148481880694870440 /docs/en/application-note/AN3821.pdf 211517 /docs/en/application-note/AN3821.pdf AN3821 documents N 2009-02-20 How to Handle Dual Flash Architecture in MC9S08LG32 /docs/en/application-note/AN3821.pdf /docs/en/application-note/AN3821.pdf Application Note N 645036621402383989 2022-12-07 pdf en Feb 25, 2009 645036621402383989 Application Note Y N How to Handle Dual Flash Architecture in MC9S08LG32 16 0 English The flash memory on the MC9S08LG32 is intended primarily for program storage. In-circuit programming allows the operating program to be loaded into the flash memory after final assembly of the application product. It is possible to program the entire array through the single-wire background debug interface. Because no special voltages are needed for flash erase and programming operations, in-application programming is also possible through other software-controlled communication paths. 1235578111353703850197 PSP 218.9 KB None None documents None 1235578111353703850197 /docs/en/application-note/AN3822.pdf 218876 /docs/en/application-note/AN3822.pdf AN3822 documents N 2009-02-25 Emulated EEPROM Implementation in Dual Flash Architecture and Demo Description on MC9S08LG32 /docs/en/application-note/AN3822.pdf /docs/en/application-note/AN3822.pdf Application Note N 645036621402383989 2022-12-07 pdf en Feb 25, 2009 645036621402383989 Application Note Y N Emulated EEPROM Implementation in Dual Flash Architecture and Demo Description on MC9S08LG32 17 0 Chinese 1118863372015691191622zh PSP 1.2 MB None None documents None 1118863372015691191622 /docs/zh/application-note/AN2764.pdf 1153068 /docs/zh/application-note/AN2764.pdf AN2764 documents N 2005-06-15 AN2764, Improving the Transient Immunity Performance of Microcontroller-Based Applications - Application Notes /docs/zh/application-note/AN2764.pdf /docs/zh/application-note/AN2764.pdf Application Note N 645036621402383989 2022-12-07 zh 645036621402383989 Application Note N AN2764,改善基于微控制器的应用的瞬态耐受性能 - 应用说明 0 English AN2764: This application note discusses the effects of transient electrical disturbances on embedded microcontrollers (MCUs) and suggests practical hardware and software design techniques that can provide cost-effective protection for electrical fast transients (EFT), electrostatic discharge (ESD), and other power line or signal line transients of short duration. 1118863372015691191622 PSP 1.2 MB None None documents None 1118863372015691191622 /docs/en/application-note/AN2764.pdf 1153068 /docs/en/application-note/AN2764.pdf AN2764 documents N 2005-06-15 AN2764, Improving the Transient Immunity Performance of Microcontroller-Based Applications - Application Notes /docs/en/application-note/AN2764.pdf /docs/en/application-note/AN2764.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jun 15, 2005 645036621402383989 Application Note Y N AN2764, Improving the Transient Immunity Performance of Microcontroller-Based Applications - Application Notes 18 2 English This application note details an HCS08 assembly language coding standard. 11CnL89z PSP 114.6 KB None None documents None 11CnL89z /docs/en/application-note/AN2111.pdf 114601 /docs/en/application-note/AN2111.pdf AN2111 documents N 2003-05-07 A Coding Standard for HCS08 Assembly Language /docs/en/application-note/AN2111.pdf /docs/en/application-note/AN2111.pdf Application Note N 645036621402383989 2022-12-07 pdf en Nov 22, 2004 645036621402383989 Application Note Y N A Coding Standard for HCS08 Assembly Language Application Note Software Application Note Software 3 19 4 English Associated software for AN3796 1225811070367713637471 PSP 33.9 MB None None documents None 1225811070367713637471 /docs/en/application-note-software/AN3796SW.zip 33912792 /docs/en/application-note-software/AN3796SW.zip AN3796SW documents N N 2008-11-04 Software to accompany AN3796 /docs/en/application-note-software/AN3796SW.zip /docs/en/application-note-software/AN3796SW.zip Application Note Software N 789425793691620447 2022-12-07 zip N en Oct 21, 2011 789425793691620447 Application Note Software D N Software to accompany AN3796 20 0 English The MCF51EM256 Codified MCU has an integrated 16-bit ADC and a programmable delay block (PDB). The integration of these modules is not standardized across different devices. The device integration of these modules is customized for each MCU family to better suit the needs of the targeted application. 1254756228965725624521 PSP 56.3 KB None None documents None 1254756228965725624521 /docs/en/application-note-software/AN3949SW.zip 56307 /docs/en/application-note-software/AN3949SW.zip AN3949SW documents N 2009-10-05 ADC16 Calibration Procedure and Programmable Delay Block Synchronization For the MCF51EM256 /docs/en/application-note-software/AN3949SW.zip /docs/en/application-note-software/AN3949SW.zip Application Note Software N 789425793691620447 2022-12-07 zip en Oct 5, 2009 789425793691620447 Application Note Software D N ADC16 Calibration Procedure and Programmable Delay Block Synchronization For the MCF51EM256 21 0 English 1242745930805707471187 PSP 25.8 KB None None documents None 1242745930805707471187 /docs/en/application-note-software/AN3824SW.zip 25817 /docs/en/application-note-software/AN3824SW.zip AN3824SW documents N 2009-05-19 Associated software for AN3824 /docs/en/application-note-software/AN3824SW.zip /docs/en/application-note-software/AN3824SW.zip Application Note Software N 789425793691620447 2022-12-07 zip en May 19, 2009 789425793691620447 Application Note Software D N Associated software for AN3824 Technical Notes Technical Notes 1 22 0 English When LCD segments are driven by MCUs with an LCD
module, “ghosting” may occur when the LCD module is
disabled. Ghosting is the momentary darkening of a subset of LCD segments. 1318025563595711052684 PSP 138.3 KB None None documents None 1318025563595711052684 /docs/en/engineering-bulletin/EB762.pdf 138340 /docs/en/engineering-bulletin/EB762.pdf EB762 documents N N 2011-10-07 Eliminating Segment LCD module Ghosting /docs/en/engineering-bulletin/EB762.pdf /docs/en/engineering-bulletin/EB762.pdf Technical Notes N 389245547230346745 2022-12-07 pdf N en Oct 7, 2011 389245547230346745 Technical Notes Y N Eliminating Segment LCD module Ghosting Errata Errata 1 23 0 English This report applies to mask 1M46S for these products: MC9S08LH64 and MC9S08LH36. 1271709065134732213851 PSP 31.4 KB None None documents None 1271709065134732213851 /docs/en/errata/MSE9S08LH64_1M46S.pdf 31365 /docs/en/errata/MSE9S08LH64_1M46S.pdf MSE9S08LH64_1M46S documents N 2010-04-27 Mask Set Errata: 1M46S - Errata /docs/en/errata/MSE9S08LH64_1M46S.pdf /docs/en/errata/MSE9S08LH64_1M46S.pdf Errata N 155452329886410597 2022-12-07 pdf en Apr 27, 2010 155452329886410597 Errata Y N Mask Set Errata: 1M46S - Errata Reliability and Quality Information Reliability and Quality Information 3 24 1.0 English Official letter from VDE describing the test conditions and standards that have been passed by the certification testing of the S08 product. 1285882511662714731318 PSP 1.0 MB Registration without Disclaimer None documents Extended 1285882511662714731318 /secured/assets/documents/en/reliability-and-quality-information/VDE_S08_ClassB_Test_report.pdf 1044148 /secured/assets/documents/en/reliability-and-quality-information/VDE_S08_ClassB_Test_report.pdf VDE_S08_CLASSB_TEST_REPORT documents Y N 2016-11-15 VDE IEC 60730 Class B test report for the MC9S08 MCU /webapp/Download?colCode=VDE_S08_CLASSB_TEST_REPORT /secured/assets/documents/en/reliability-and-quality-information/VDE_S08_ClassB_Test_report.pdf Reliability and Quality Information N 506336137622222552 2023-06-18 pdf Y en Sep 15, 2010 506336137622222552 Reliability and Quality Information Y N VDE IEC 60730 Class B test report for the MC9S08 MCU 25 1.0 English Official certificate from Tuev for compliance with IEC60730 operation on SRAM test. 1285887969339729039900 PSP 194.7 KB Registration without Disclaimer None documents Extended 1285887969339729039900 /secured/assets/documents/en/reliability-and-quality-information/TuevCertificationWalkpatRAM.PDF 194675 /secured/assets/documents/en/reliability-and-quality-information/TuevCertificationWalkpatRAM.PDF TUEVCERTIFICATIONWALKPATRAM documents Y N 2016-11-15 Tuev IEC 60730 SRAM test certificate for MC9S08 controller /webapp/Download?colCode=TUEVCERTIFICATIONWALKPATRAM /secured/assets/documents/en/reliability-and-quality-information/TuevCertificationWalkpatRAM.PDF Reliability and Quality Information N 506336137622222552 2022-12-07 PDF Y en Sep 15, 2010 506336137622222552 Reliability and Quality Information Y N Tuev IEC 60730 SRAM test certificate for MC9S08 controller 26 1.0 English Official certificate from Tuev for compliance with IEC60730 operation on CPU test 1285885548014723395155 PSP 59.2 KB Registration without Disclaimer None documents Extended 1285885548014723395155 /secured/assets/documents/en/reliability-and-quality-information/TuevCPUclassCcert.pdf 59215 /secured/assets/documents/en/reliability-and-quality-information/TuevCPUclassCcert.pdf TUEVCPUCLASSCCERT documents Y N 2016-11-15 Tuev IEC 60730 CPU test certificate for MC9S08 controller /webapp/Download?colCode=TUEVCPUCLASSCCERT /secured/assets/documents/en/reliability-and-quality-information/TuevCPUclassCcert.pdf Reliability and Quality Information N 506336137622222552 2022-12-07 pdf Y en Sep 15, 2010 506336137622222552 Reliability and Quality Information Y N Tuev IEC 60730 CPU test certificate for MC9S08 controller false 0 S08LH downloads en true 1 Y PSP Application Note 14 /secured/assets/documents/en/application-note/AN4752.pdf 2016-10-31 1370013855832696188368 PSP 6 May 31, 2013 Application Note Explaining how to add the FreeMASTER serial driver software to the embedded application and configure it. The FreeMASTER serial driver is a piece of code that enables an embedded application to communicate with the FreeMASTER PC application. Registration without Disclaimer /secured/assets/documents/en/application-note/AN4752.pdf English documents 2220944 None 645036621402383989 2024-07-15 Y /webapp/Download?colCode=AN4752 AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note /secured/assets/documents/en/application-note/AN4752.pdf documents 645036621402383989 Application Note N en Extended Y pdf 0 Y N AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note 2.2 MB AN4752 N 1370013855832696188368 /docs/en/application-note/AN4753.pdf 2016-10-31 1369937932059742568603 PSP 7 May 30, 2013 Application Note Presenting the use of the Rational ClearCase version control system in CodeWarrior 10.3. It lists the files needed to maintain the project and describes how to install, set up, use, and uninstall the ClearCase plugin in CodeWarrior 10.3. The ClearCase plugin enables you to check files in and out directly from within CodeWarrior, making the work more effective. None /docs/en/application-note/AN4753.pdf English documents 477314 None 645036621402383989 2024-07-15 N /docs/en/application-note/AN4753.pdf AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note /docs/en/application-note/AN4753.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note 477.3 KB AN4753 N 1369937932059742568603 /docs/en/application-note/AN4364.pdf 2016-10-31 1319088673859741030558 PSP 8 Jan 6, 2013 Application Note This Application Note shows a basic glucometer using Kinetis MCF51MM or S08MM128 MCUs to determine approximate concentration of glucose in blood. None /docs/en/application-note/AN4364.pdf English documents 12102953 None 645036621402383989 2025-03-31 N /docs/en/application-note/AN4364.pdf Glucose Meter - Fundamentals and Design /docs/en/application-note/AN4364.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N Glucose Meter - Fundamentals and Design 12.1 MB AN4364 N 1319088673859741030558 /docs/en/application-note/AN3796.pdf 2016-10-31 1225462859731690079254 PSP 9 Oct 21, 2011 Application Note AN3796: This document describes a driver for twisted nematic displays (TN) or super twisted nematic displays (TNS). This LCD driver allows the user to customize glass requirements with the microcontroller LCD module. This driver was tested for the following microcontroller demo boards: the TWR-K40X256, TWR-K53N512, MCF51EM256 (DEMOEM), MC9S08LG32 (DEMO9S08LG32), among others. None /docs/en/application-note/AN3796.pdf English documents 374423 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN3796.pdf AN3796, LCD Driver Specification - Application Notes /docs/en/application-note/AN3796.pdf documents 645036621402383989 Application Note N en None Y pdf 4 N N AN3796, LCD Driver Specification - Application Notes 374.4 KB AN3796 N 1225462859731690079254 /docs/en/application-note/AN3949.pdf 2009-10-05 1254756316464686070155 PSP 10 Apr 22, 2010 Application Note AN3949: The MCF51EM256 ColdFire MCU has an integrated 16-bit ADC and a programmable delay block (PDB). The integration of these modules is not standardized across different devices. This document describes the procedure required to perform the analog-to-digital converter (ADC) auto-calibration function and provides software that may be used as a template for application code development. None /docs/en/application-note/AN3949.pdf English documents 251644 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3949.pdf AN3949, ADC16 Calibration Procedure and Programmable Delay Block Synchronization For the MCF51EM256 - Application Notes /docs/en/application-note/AN3949.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N AN3949, ADC16 Calibration Procedure and Programmable Delay Block Synchronization For the MCF51EM256 - Application Notes 251.6 KB AN3949 N 1254756316464686070155 /docs/en/application-note/AN3827.pdf 2009-10-01 1254422396005715087647 PSP 11 Apr 1, 2010 Application Note AN3827: The 16-bit SAR ADC module is the latest embedded ADC to be integrated into the Controller Continuum families. The differences between this 16-bit SAR ADC and the previous 12-bit SAR ADC are more than just an extension to the result register. The 12-bit ADC (as seen on devices such as the MCF51QE128) and the 16-bit ADC (as seen on the MCF51EM256, MCF51MM256, and MC9S08MM128) are both successive approximation analog-to-digital converters. None /docs/en/application-note/AN3827.pdf English documents 152119 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3827.pdf AN3827, Differences Between Controller Continuum ADC Modules - Application Notes /docs/en/application-note/AN3827.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N AN3827, Differences Between Controller Continuum ADC Modules - Application Notes 152.1 KB AN3827 N 1254422396005715087647 /docs/en/application-note/AN3990.pdf 2016-10-31 1258589624046715656905 PSP 12 Nov 18, 2009 Application Note This document introduces the MC9S08LL36/64 and describes the upgrade options when moving from the smaller memory devices in the LL family to this new device. This document also introduces new features in the MC9S08LL36/64 and highlights differences between the MC9S08LL16 and MC9S08LL36/64. None /docs/en/application-note/AN3990.pdf English documents 581720 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN3990.pdf Migrating from the MC9S08LL16 to MC9S08LL64 Microcontroller /docs/en/application-note/AN3990.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Migrating from the MC9S08LL16 to MC9S08LL64 Microcontroller 581.7 KB AN3990 N 1258589624046715656905 /docs/en/application-note/DRM106.pdf 2016-10-31 1239436603076735584481 PSP 13 Jul 13, 2009 Application Note A thermostat regulates the temperature of a system, room, or building, keeping the temperature at a desired setpoint. There are different ways to get the temperature measurement in an electronic system, for example the use of a thermistor, thermocouples, and in some cases integrated circuits that provide either an analog voltage, current, or even a digital proportional to the temperature. None /docs/en/application-note/DRM106.pdf English documents 1058911 None 645036621402383989 2022-12-07 N /docs/en/application-note/DRM106.pdf DRM106, Thermostat Reference Design Using the MC9S08LL16 - Application Notes /docs/en/application-note/DRM106.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N DRM106, Thermostat Reference Design Using the MC9S08LL16 - Application Notes 1.1 MB DRM106 N 1239436603076735584481 /docs/en/application-note/AN3824.pdf 2009-02-25 1235578110478748022392 PSP 14 Feb 25, 2009 Application Note The MC9S08LG32 is a member of the NXP HCS08 family MCUs. It uses the S08 core and integrates many peripherals, such as LCD, SPI, IIC, SCI, and ADC. This document is the note of the EEPROM emulation driver for the MC9S08LG32 microcontroller family. None /docs/en/application-note/AN3824.pdf English documents 106772 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3824.pdf EEPROM Emulation Driver for MC9S08LG32 /docs/en/application-note/AN3824.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N EEPROM Emulation Driver for MC9S08LG32 106.8 KB AN3824 N 1235578110478748022392 /docs/en/application-note/AN3821.pdf 2009-02-20 1235148481880694870440 PSP 15 Feb 25, 2009 Application Note The MC9S08LG32 is a member of the low-cost, low-power, high-performance HCS08 family of 8-bit MCUs. It provides 32 KB of 8-bit flash in two 16K blocks, divided into 512-byte pages. In-circuit programming allows the operating program to be loaded into flash after final assembly. It’s possible to program the entire array via single-wire background debug interface. Because it needs no special voltages for flash erase and programming, in-application programming is also possible via other software-controll None /docs/en/application-note/AN3821.pdf English documents 211517 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3821.pdf How to Handle Dual Flash Architecture in MC9S08LG32 /docs/en/application-note/AN3821.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N How to Handle Dual Flash Architecture in MC9S08LG32 211.5 KB AN3821 N 1235148481880694870440 /docs/en/application-note/AN3822.pdf 2009-02-25 1235578111353703850197 PSP 16 Feb 25, 2009 Application Note The flash memory on the MC9S08LG32 is intended primarily for program storage. In-circuit programming allows the operating program to be loaded into the flash memory after final assembly of the application product. It is possible to program the entire array through the single-wire background debug interface. Because no special voltages are needed for flash erase and programming operations, in-application programming is also possible through other software-controlled communication paths. None /docs/en/application-note/AN3822.pdf English documents 218876 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3822.pdf Emulated EEPROM Implementation in Dual Flash Architecture and Demo Description on MC9S08LG32 /docs/en/application-note/AN3822.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Emulated EEPROM Implementation in Dual Flash Architecture and Demo Description on MC9S08LG32 218.9 KB AN3822 N 1235578111353703850197 /docs/en/application-note/AN2764.pdf 2005-06-15 1118863372015691191622 PSP 17 Jun 15, 2005 Application Note AN2764: This application note discusses the effects of transient electrical disturbances on embedded microcontrollers (MCUs) and suggests practical hardware and software design techniques that can provide cost-effective protection for electrical fast transients (EFT), electrostatic discharge (ESD), and other power line or signal line transients of short duration. None /docs/en/application-note/AN2764.pdf English documents 1153068 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2764.pdf AN2764, Improving the Transient Immunity Performance of Microcontroller-Based Applications - Application Notes /docs/en/application-note/AN2764.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N AN2764, Improving the Transient Immunity Performance of Microcontroller-Based Applications - Application Notes 1.2 MB AN2764 N 1118863372015691191622 /docs/en/application-note/AN2111.pdf 2003-05-07 11CnL89z PSP 18 Nov 22, 2004 Application Note This application note details an HCS08 assembly language coding standard. None /docs/en/application-note/AN2111.pdf English documents 114601 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2111.pdf A Coding Standard for HCS08 Assembly Language /docs/en/application-note/AN2111.pdf documents 645036621402383989 Application Note N en None Y pdf 2 N A Coding Standard for HCS08 Assembly Language 114.6 KB AN2111 N 11CnL89z /docs/en/application-note/AN4662.pdf 2016-10-31 1359380607024706733761 PSP 4 Mar 23, 2013 Application Note Application Note This Application Note provides guidelines to migrate code from the S08 (8-bit MCUs) to low-power Kinetis L 32-bit Arm Cortex-M0+ microcontrollers (MCUs) None /docs/en/application-note/AN4662.pdf English 674900 None Application Note 2022-12-07 N /docs/en/application-note/AN4662.pdf Migration Guide from S08 to Kinetis L Series MCUs /docs/en/application-note/AN4662.pdf documents 645036621402383989 Application Note N Y en None Y t789 pdf 0 N N Migration Guide from S08 to Kinetis L Series MCUs 674.9 KB AN4662 N 1359380607024706733761 Application Note Software 3 /docs/en/application-note-software/AN3796SW.zip 2008-11-04 1225811070367713637471 PSP 19 Oct 21, 2011 Application Note Software Associated software for AN3796 None /docs/en/application-note-software/AN3796SW.zip English documents 33912792 None 789425793691620447 2022-12-07 N /docs/en/application-note-software/AN3796SW.zip Software to accompany AN3796 /docs/en/application-note-software/AN3796SW.zip documents 789425793691620447 Application Note Software N en None D zip 4 N N Software to accompany AN3796 33.9 MB AN3796SW N 1225811070367713637471 /docs/en/application-note-software/AN3949SW.zip 2009-10-05 1254756228965725624521 PSP 20 Oct 5, 2009 Application Note Software The MCF51EM256 Codified MCU has an integrated 16-bit ADC and a programmable delay block (PDB). The integration of these modules is not standardized across different devices. The device integration of these modules is customized for each MCU family to better suit the needs of the targeted application. None /docs/en/application-note-software/AN3949SW.zip English documents 56307 None 789425793691620447 2022-12-07 /docs/en/application-note-software/AN3949SW.zip ADC16 Calibration Procedure and Programmable Delay Block Synchronization For the MCF51EM256 /docs/en/application-note-software/AN3949SW.zip documents 789425793691620447 Application Note Software N en None D zip 0 N ADC16 Calibration Procedure and Programmable Delay Block Synchronization For the MCF51EM256 56.3 KB AN3949SW N 1254756228965725624521 /docs/en/application-note-software/AN3824SW.zip 2009-05-19 1242745930805707471187 PSP 21 May 19, 2009 Application Note Software None /docs/en/application-note-software/AN3824SW.zip English documents 25817 None 789425793691620447 2022-12-07 /docs/en/application-note-software/AN3824SW.zip Associated software for AN3824 /docs/en/application-note-software/AN3824SW.zip documents 789425793691620447 Application Note Software N en None D zip 0 N Associated software for AN3824 25.8 KB AN3824SW N 1242745930805707471187 Data Sheet 1 /docs/en/data-sheet/MC9S08LH64.pdf 2010-04-20 1271799929350716377065 PSP 2 Aug 2, 2012 Data Sheet Data Sheet This is the MC9S08LH64 Series Data Sheet set consisting of the following files: MC9S08LH64 Data Sheet Addendum, Rev 1. MC9S08LH64 Series Data Sheet, Rev 6. This MC9S08LH64 has the following features: 40 MHz CPU at 3.6 V to 2.1 V, Random-access memory (RAM), Oscillator (XOSC), Internal Clock Source (ICS), ADC 16-bit resolution, IIC Inter-integrated circuit bus module. Covers: MC9S08LH64 and MC9S08LH36. None /docs/en/data-sheet/MC9S08LH64.pdf English 828324 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MC9S08LH64.pdf MC9S08LH64 Series - Data Sheet /docs/en/data-sheet/MC9S08LH64.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 6.1 N N MC9S08LH64 Series - Data Sheet 828.3 KB MC9S08LH64 N 1271799929350716377065 Errata 1 /docs/en/errata/MSE9S08LH64_1M46S.pdf 2010-04-27 1271709065134732213851 PSP 23 Apr 27, 2010 Errata This report applies to mask 1M46S for these products: MC9S08LH64 and MC9S08LH36. None /docs/en/errata/MSE9S08LH64_1M46S.pdf English documents 31365 None 155452329886410597 2022-12-07 /docs/en/errata/MSE9S08LH64_1M46S.pdf Mask Set Errata: 1M46S - Errata /docs/en/errata/MSE9S08LH64_1M46S.pdf documents 155452329886410597 Errata N en None Y pdf 0 N Mask Set Errata: 1M46S - Errata 31.4 KB MSE9S08LH64_1M46S N 1271709065134732213851 Fact Sheet 1 /docs/en/fact-sheet/MC9S08LH6436FS.pdf 2020-02-14 1271695520173734381410 PSP 1 Feb 14, 2020 Fact Sheet Fact Sheet MC9S08LH6436FS: Maximize battery life, measure more precisely and make development easier with the MC9S08LH64/36. The 16-bit SAR delivers outstanding precision to meet the needs of entry-level metering and medical applications. Cost is reduced with the integration of an LCD driver which supports more segments with fewer pins. Additionally, the MCU is the industry’s best-in-class ultra-low-power MCU with LCD for long operation in battery-powered applications. None /docs/en/fact-sheet/MC9S08LH6436FS.pdf English 197359 None Fact Sheet 2025-02-16 N /docs/en/fact-sheet/MC9S08LH6436FS.pdf MC9S08LH64/36 Smart metering and medical design made easy - Fact Sheet /docs/en/fact-sheet/MC9S08LH6436FS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 2 N N MC9S08LH64/36 Smart metering and medical design made easy - Fact Sheet 197.4 KB MC9S08LH6436FS N 1271695520173734381410 Reference Manual 2 /docs/en/reference-manual/DRM106SW.zip 2016-10-31 1239435600242709538341 PSP 5 Apr 11, 2009 Reference Manual None /docs/en/reference-manual/DRM106SW.zip English documents 681554 None 500633505221135046 2022-12-07 N /docs/en/reference-manual/DRM106SW.zip Thermostat Reference Design Using the MC9S08LL16 /docs/en/reference-manual/DRM106SW.zip documents 500633505221135046 Reference Manual N en None Y zip 0 N N Thermostat Reference Design Using the MC9S08LL16 681.6 KB DRM106SW N 1239435600242709538341 /docs/en/reference-manual/MC9S08LH64RM.pdf 2010-04-20 1271799999805705554207 PSP 3 May 28, 2012 Reference Manual Reference Manual MC9S08LH64 Series MCU Reference Manual: Covers LH64 and LH36 None /docs/en/reference-manual/MC9S08LH64RM.pdf English 2650096 None Reference Manual 2022-12-07 N /docs/en/reference-manual/MC9S08LH64RM.pdf MC9S08LH64RM /docs/en/reference-manual/MC9S08LH64RM.pdf documents 500633505221135046 Reference Manual N Y en None Y t877 pdf 5.1 N N MC9S08LH64RM 2.7 MB MC9S08LH64RM N 1271799999805705554207 Reliability and Quality Information 3 /secured/assets/documents/en/reliability-and-quality-information/VDE_S08_ClassB_Test_report.pdf 2016-11-15 1285882511662714731318 PSP 24 Sep 15, 2010 Reliability and Quality Information Official letter from VDE describing the test conditions and standards that have been passed by the certification testing of the S08 product. Registration without Disclaimer /secured/assets/documents/en/reliability-and-quality-information/VDE_S08_ClassB_Test_report.pdf English documents 1044148 None 506336137622222552 2023-06-18 Y /webapp/Download?colCode=VDE_S08_CLASSB_TEST_REPORT VDE IEC 60730 Class B test report for the MC9S08 MCU /secured/assets/documents/en/reliability-and-quality-information/VDE_S08_ClassB_Test_report.pdf documents 506336137622222552 Reliability and Quality Information N en Extended Y pdf 1.0 Y N VDE IEC 60730 Class B test report for the MC9S08 MCU 1.0 MB VDE_S08_CLASSB_TEST_REPORT N 1285882511662714731318 /secured/assets/documents/en/reliability-and-quality-information/TuevCertificationWalkpatRAM.PDF 2016-11-15 1285887969339729039900 PSP 25 Sep 15, 2010 Reliability and Quality Information Official certificate from Tuev for compliance with IEC60730 operation on SRAM test. Registration without Disclaimer /secured/assets/documents/en/reliability-and-quality-information/TuevCertificationWalkpatRAM.PDF English documents 194675 None 506336137622222552 2022-12-07 Y /webapp/Download?colCode=TUEVCERTIFICATIONWALKPATRAM Tuev IEC 60730 SRAM test certificate for MC9S08 controller /secured/assets/documents/en/reliability-and-quality-information/TuevCertificationWalkpatRAM.PDF documents 506336137622222552 Reliability and Quality Information N en Extended Y PDF 1.0 Y N Tuev IEC 60730 SRAM test certificate for MC9S08 controller 194.7 KB TUEVCERTIFICATIONWALKPATRAM N 1285887969339729039900 /secured/assets/documents/en/reliability-and-quality-information/TuevCPUclassCcert.pdf 2016-11-15 1285885548014723395155 PSP 26 Sep 15, 2010 Reliability and Quality Information Official certificate from Tuev for compliance with IEC60730 operation on CPU test Registration without Disclaimer /secured/assets/documents/en/reliability-and-quality-information/TuevCPUclassCcert.pdf English documents 59215 None 506336137622222552 2022-12-07 Y /webapp/Download?colCode=TUEVCPUCLASSCCERT Tuev IEC 60730 CPU test certificate for MC9S08 controller /secured/assets/documents/en/reliability-and-quality-information/TuevCPUclassCcert.pdf documents 506336137622222552 Reliability and Quality Information N en Extended Y pdf 1.0 Y N Tuev IEC 60730 CPU test certificate for MC9S08 controller 59.2 KB TUEVCPUCLASSCCERT N 1285885548014723395155 Technical Notes 1 /docs/en/engineering-bulletin/EB762.pdf 2011-10-07 1318025563595711052684 PSP 22 Oct 7, 2011 Technical Notes When LCD segments are driven by MCUs with an LCD
module, “ghosting” may occur when the LCD module is
disabled. Ghosting is the momentary darkening of a subset of LCD segments. None /docs/en/engineering-bulletin/EB762.pdf English documents 138340 None 389245547230346745 2022-12-07 N /docs/en/engineering-bulletin/EB762.pdf Eliminating Segment LCD module Ghosting /docs/en/engineering-bulletin/EB762.pdf documents 389245547230346745 Technical Notes N en None Y pdf 0 N N Eliminating Segment LCD module Ghosting 138.3 KB EB762 N 1318025563595711052684 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 26 documents

Compact List

Application Note (14)
Show All

Design Files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

1-5 of 8 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support