SOT425-2: LQFP128 Low Profile Quad Flat Package | NXP Semiconductors

SOT425-2: LQFP128


Overview

LQFP128, plastic, low profile quad flat package; 128 terminals; 0.5 mm pitch; 14 mm x 20 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP128 surface mount quad LQFP 14 x 20 x 1.4 128 plastic
Manufacture Code Reference Codes Issue Date
98ASS23663W FLR-PQFPG128(JEDEC 2017-06-11
Part Description Quick access
16-bit DSC, 56800E core, 128KB Flash, 40MHz, QFP 128
16-bit DSC, 56800E core, 120MHz, QFP 128
16-bit DSC, 56800E core, 512KB Flash, 60MHz, QFP 128
16-bit DSC, 56800E core, 64KB Flash, 60MHz, QFP 128
16-bit DSC, 56800E core, 256KB Flash, 60MHz, QFP 128
16-bit DSC, 56800E core, 256KB Flash, 60MHz, QFP 128
16-bit DSC, 56800E core, 64KB Flash, 60MHz, QFP 128
16-bit DSC, 56800E core, 512KB Flash, 40MHz, QFP 128
16 BIT HYBRID CONTROLLER
16-bit DSC, 512KB Flash, 60MHz, -40/+125degC, Automotive Qualified, QFP 128
16-bit DSC, 56800E core, 64KB Flash, 40MHz, QFP 128
16-bit DSC, 56800E core, 128KB Flash, 60MHz, QFP 128
16-bit DSC, 56800E core, 512KB Flash, 60MHz, QFP 128
16-bit DSC, 56800E core, 120MHz, QFP 128
16-bit DSC, 56800E core, 128KB Flash, 60MHz, QFP 128
16-bit DSC, 56800E core, 256KB Flash, 40MHz, QFP 128