SOT401-2: LQFP32 Low Profile Quad Flat Package | NXP Semiconductors

SOT401-2: LQFP32


Overview

LQFP32, plastic, low profile quad flat package; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP32 surface mount quad LQFP 5 x 5 x 1.4 32 plastic
Manufacture Code Reference Codes Issue Date
98ASH70471A FL-PQFP-G32(JEDEC 2017-06-11
Part Description Quick access
UHF REICEVER
UHF TRANSCEIVER
UHF REICEVER
UHF REICEVER