SOT823-1: LQFP80


Overview

plastic low profile quad flat package; 80 leads; body 14 x 14 x 1.4 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP80 surface mount quad LQFP 80 plastic
Manufacture Code Reference Codes Issue Date
SOT823 MS-026(JEDEC);136E19(IEC 2003-07-15