SOT1671-2: LQFP52


Overview

LQFP52, plastic, low profile quad flat package; 52 terminals; 0.65 mm pitch; 10 mm x 10 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP52 surface mount quad LQFP 10 x 10 x 1.4 52 plastic
Manufacture Code Reference Codes Issue Date
98ARL10526D 2017-06-11