SOT401-1: LQFP32 Low Profile Quad Flat Package | NXP Semiconductors

SOT401-1: LQFP32


Overview

plastic low profile quad flat package; 32 leads; body 5 x 5 x 1.4 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP32 surface mount quad LQFP 32 plastic
Manufacture Code Reference Codes Issue Date
SOT401 MS-026(JEDEC);136E01(IEC 2003-02-20