SOT435-2: LQFP160 Low Profile Quad Flat Package | NXP Semiconductors

SOT435-2: LQFP160


Overview

LQFP160, plastic, low profile quad flat package; 160 terminals; 0.5 mm pitch; 24 mm x 24 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP160 surface mount quad LQFP 24 x 24 x 1.4 160 plastic
Manufacture Code Reference Codes Issue Date
98ASH98073A FL-PQFP-G160(JEDEC 2017-06-11
Part Description Quick access
16-bit DSC, 56800E core, 512KB Flash, 40MHz, QFP 160
16-bit DSC, 56800 core, 128KB Flash, 80MHz, QFP 160
16-bit DSC, 56800E core, 256KB Flash, 60MHz, QFP 160
16-bit DSC, 56800E core, 256KB Flash, 60MHz, QFP 160
16-bit DSC, 56800E core, 512KB Flash, 60MHz, QFP 160
16-bit DSC, 56800E core, 256KB Flash, 60MHz, QFP 160
16-bit DSC, 56800E core, 512KB Flash, 60MHz, QFP 160