SOT459-2: LQFP208 Low Profile Quad Flat Package | NXP Semiconductors

SOT459-2: LQFP208


Overview

LQFP208, plastic, low profile quad flat package; 208 terminals; 0.5 mm pitch; 28 mm x 28 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP208 surface mount quad LQFP 28 x 28 x 1.4 208 plastic
Manufacture Code Reference Codes Issue Date
98ASS23458W FL-PQFP-G208(JEDEC 2017-06-11
Part Description Quick access
NXP 32-bit MCU, Dual Power Arch, 2MB Flash, 120MHz, -40/+125degC, Automotive Grade, QFP 208
NXP 32-bit MCU, Power Arch core, 2MB Flash, 125MHz, -40/+105degC, Automotive Grade, QFP 208
NXP 32-bit MCU, Dual Power Arch, 1.5MB Flash, 120MHz, -40/+125degC, Automotive Qual, QFP 208
NXP 32-bit MCU, Dual Power Arch, 3MB Flash, 120MHz, -40/+125degC, Automotive Grade, QFP 208
NXP 32-bit MCU, Dual Power Arch, 3MB Flash, 120MHz, -40/+125degC, Automotive Grade, QFP 208
NXP 32-bit MCU, Dual Power Arch, 2MB Flash, 120MHz, -40/+105degC, Automotive Grade, QFP 208