SOT1099-1: LQFP256 Low Profile Quad Flat Package | NXP Semiconductors

SOT1099-1: LQFP256


Overview

plastic low profile quad flat package; 256 leads; body 28 x 28 x 1.4 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP256 surface mount quad LQFP 28 x 28 x 1.4 256 plastic
Manufacture Code Reference Codes Issue Date
SOT1099 MS-026(JEDEC);136E31(IEC 2009-04-08