SOT407-1: LQFP100 Low Profile Quad Flat Package | NXP Semiconductors

SOT407-1: LQFP100


Overview

LQFP100, plastic low profile quad flat package; 100 leads; 0.5 mm pitch, 14 mm x 14 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP100 surface mount quad LQFP 14 x 14 x 1.4 100 plastic
Manufacture Code Reference Codes Issue Date
98ASA01402D MS-026(JEDEC);136E20(IEC 2003-02-20
Part Description Quick access
ARM9 microcontroller with CAN, LIN, and USB
ARM7 with 512 kB flash, 58 kB SRAM, Ethernet and 10-bit ADC
ARM7 with 512 kB flash, 98 kB SRAM, Ethernet, USB 2.0 Device, CAN, and 10-bit ADC
256kB flash, 64kB SRAM, Ethernet, USB, LQFP100 package
ARM7 with 128 kB flash, 34 kB SRAM, Ethernet, USB 2.0 Device, CAN, and 10-bit ADC
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores
512kB flash, 64kB SRAM, Ethernet, USB, LQFP100 package
Motion Control 32-bit Microcontroller based on ARM Cortex-M3
Octal UART for 3.3 V and 5 V supply voltage
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores
Single-chip 16-bit/32-bit MCU; up to 128 kB flash with ISP/IAP, Ethernet, USB 2.0 device/host/OTG, CAN, and 10-bit ADC
ARM7 with 128 kB flash, 34 kB SRAM, Ethernet, USB 2.0 Device, CAN, and 10-bit ADC
256kB flash, 64kB SRAM, no CAN, LQFP100 package
Motion Control 32-bit Microcontroller based on ARM Cortex-M3
Motion Control 32-bit Microcontroller based on ARM Cortex-M3
ARM9 microcontroller with CAN, LIN, and USB
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores
Single-chip 16-bit/32-bit MCU; up to 128 kB flash with ISP/IAP, Ethernet, USB 2.0 device/host/OTG, CAN.
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores
ARM7 with 512 kB flash, 58 kB SRAM, Ethernet, USB 2.0 Device, CAN, SD/MMC, and 10-bit ADC
Robust and Reliable 32-bit Microcontroller (MCU) based on ARM Cortex-M0 Core
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores
256kB flash, 64kB SRAM, USB, LQFP100 package
Smart HDMI 1.3a (4 : 1) switch with auto-adaptive equalizer
ARM7 with 256 kB flash, 58 kB SRAM, Ethernet, USB 2.0 Device, CAN, and 10-bit ADC
Motion Control 32-bit Microcontroller based on ARM Cortex-M3
Single-chip 16-bit/32-bit microcontrollers; 512 kB flash, with 32 segment x 4 LCD driver
512kB flash, 64kB SRAM, Ethernet, USB, LQFP100 package
128kB flash, 32kB SRAM, Ethernet, USB, LQFP100 package
ARM9 microcontroller with CAN, LIN, and USB
ARM7 with 256 kB flash, 58 kB SRAM, Ethernet and 10-bit ADC
Single-chip 16-bit/32-bit microcontrollers; 512 kB flash, with 32 segment x 4 LCD driver
512kB flash, 64kB SRAM, Ethernet, no CAN, LQFP100 package