SOT506-1: LQFP176 Low Profile Quad Flat Package | NXP Semiconductors

SOT506-1: LQFP176


Overview

plastic low profile quad flat package; 176 leads; body 24 x 24 x 1.4 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP176 surface mount quad LQFP 176 plastic
Manufacture Code Reference Codes Issue Date
SOT506 MS-026(JEDEC);136E25(IEC 2003-02-20