SOT358-1: LQFP32 Low Profile Quad Flat Package | NXP Semiconductors

SOT358-1: LQFP32


Overview

plastic low profile quad flat package; 32 leads; body 7 mm x 7 mm x 1.4 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP32 surface mount quad LQFP 7 x 7 x 1.4 32 plastic
Manufacture Code Reference Codes Issue Date
SOT358 MS-026(JEDEC);136E03(IEC 2005-11-09
Part Description Quick access
Low power single card reader
Dual IC card interface
PCK111BD