SOT425-1: LQFP128 Low Profile Quad Flat Package | NXP Semiconductors

SOT425-1: LQFP128


Overview

plastic low profile quad flat package; 128 leads; body 14 x 20 x 1.4 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP128 surface mount quad LQFP 14 x 20 x 1.4 128 plastic
Manufacture Code Reference Codes Issue Date
SOT425 MS-026(JEDEC);136E28(IEC 2003-02-20