SOT1671-1: LQFP52 Low Profile Quad Flat Package | NXP Semiconductors

SOT1671-1: LQFP52


Overview

LQFP52, plastic, low profile quad flat package; 52 terminals; 0.65 mm pitch; 10 mm x 10 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP52 surface mount quad LQFP 10 x 10 x 1.4 52 plastic
Manufacture Code Reference Codes Issue Date
98ASS23228W L-PQFP-G52(JEDEC 2017-06-11
Part Description Quick access
S12GC 16-bit MCU, HCS12 core, 32KB Flash, 50MHz, QFP 52
16-bit MCU, S12 core, 96KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 52
GOLDFISH
GOLDFISH
16-bit MCU, S12 core, 64KB Flash, 25MHz, -40/+85degC, Automotive Qualified, QFP 52
8 BIT MCU
PB-FREE 52 LQFP
S12C 16-bit MCU, HCS12 core, 128KB Flash, QFP 52
S12C 16-bit MCU, HCS12 core, 64KB Flash, QFP 52
GOLDFISH - EPP
GOLDFISH
S12GC 16-bit MCU, HCS12 core, 64KB Flash, 50MHz, QFP 52
S12C 16-bit MCU, HCS12 core, 96KB Flash, QFP 52
S12C 16-bit MCU, HCS12 core, 128KB Flash, QFP 52
S12GC 16-bit MCU, HCS12 core, 32KB Flash, 50MHz, QFP 52
S12C 16-bit MCU, HCS12 core, 64KB Flash, QFP 52