SOT407-2: LQFP100 Low Profile Quad Flat Package | NXP Semiconductors

SOT407-2: LQFP100


Overview

LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP100 surface mount quad LQFP 14 x 14 x 1.4 100 plastic
Manufacture Code Reference Codes Issue Date
98ASH70126A FL-PQFP-G100(JEDEC 2017-06-11
Part Description Quick access
16-bit DSC, 56800 core, 64KB Flash, 80MHz, QFP 100
16 BIT HYBRID CONTROLLER