SOT791-1: LQFP64


Overview

plastic low profile quad flat package; 64 leads; body 14 x 14 x 1.4 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP64 surface mount quad LQFP 64 plastic
Manufacture Code Reference Codes Issue Date
SOT791 ED-7311EC(EIAJ);MS-026(JEDEC);136E18(IEC 2002-10-22
Part Description Quick access