MCUXpresso Config Tools | Software Development for NXP Microcontrollers (MCUs) | NXP Semiconductors

MCUXpresso Config Tools: Pins, Clocks and Peripherals

Roll over image to zoom in

Software Details

Features

IDE Compatibility

  • The MCUXpresso Config Tools are fully integrated into the MCUXpresso IDE, and also available as a standalone download for use with other supported IDEs, including Arm Keil, IAR EWARM and others. If using the MCUXpresso IDE, no additional download of Config Tools is required.

Pins Tool

  • Assigns internal signals to external pins, sets electrical properties, I/O conflict resolution options and generates ANSI-C source code that drops into the MCUXpresso SDK environment
  • Board expansion headers can be viewed and routed to the connected signals on the MCU

Clocks Tool

  • MCU clock tree system and interactive user controls with automatic clock setup capability as well as assistance with system fine-tuning

Peripherals Tool

  • Enables selection of desired peripherals (i.e. UART, ADC, SPI, etc.) and generates initialization code
  • Configures higher level application code for enabling software technologies (USB, Filesystems, LwIP, FreeMASTER)
  • Settings can be imported, exported and reused within the Component Use Case Library
  • Setups the specialized peripherals and accelerators
  • Programmable logic unit (PLU) either by a Verilog source code or by a schematic gates or LUTs design, the FlexIO and FLEXCOMM specialized interfaces by numerous predefined protocols and the state configurable timers (SCT) with a possibility to explore and reuse numerous presets

Project Updater

  • Works directly with existing SDK-based IDE projects with generated Pins, Clocks and Peripheral source files

Device Configuration

  • Allows device configuration data (DCD) commands sequence config for pre-initialization of devices at boot time
  • Generated binary configurations can be utilized directly within the MCUXpresso Secure Provisioning Tool

Trusted Execution Environment (TEE)

  • Configures protection and isolation of sensitive parts of the application
  • Generated configurations can be exported for use within the MCUXpresso Secure Provisioning Tool

Project Cloning

  • Creates a standalone SDK project based on an example application available within SDK release

More

Supported Devices

Downloads

Quick reference to our software types.

1-5 of 35 downloads

Show All

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

9 documents

Compact List

Fact Sheet (2)
Quick Reference Guide (2)
Release Note (1)
User Guide (4)

Design Resources

Hardware

Quick reference to our board types.

1-5 of 22 hardware offerings

Show All

Related Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1-5 of 10 trainings

Show All

Support

What do you need help with?

Recently viewed products

View or edit your browsing history