MCUXpresso Installer for Embedded Tool Dependency | NXP Semiconductors

MCUXpresso Installer Correctly Configures Environments with Complex Embedded Tool Dependencies

Roll over image to zoom in

Software Details

Diagram

MCUXpresso Installer Block Diagram

MCUXpresso Installer Block Diagram

Features

Platforms

  • Windows, Ubuntu, macOS

Software Kits / Developer Profiles

  • MCUXpreso SDK Developer
  • Zephyr Developer
  • Matter Developer

Dependencies

  • Python/west: to run scripts and understand complex repositories
  • git: for the ability to clone source repositories and add version control
  • ninja, cmake: for build process infrastructure
  • Zephyr SDK: minimal bundle if you want to develop applications based on Zephyr. Also, some additional libraries and tools are required for build process
  • GNU Arm Toolchain: if you want to develop applications based on MCUXpresso SDK; on top of the toolchain, additional NXP libraries and headers are provided to facilitate various extra features like semihosting stubs, macros to create MTB support (for Cortex M0+), macros to allow code/data to be placed into alternate memory banks, etc
  • CMSIS-Toolbox to work with an Open-CMSIS-Pack environment

Standalone Tools

  • MCUXpresso Configuration Tools: to allow developers to quickly build a custom SDK and leverage pins, clocks and peripherals to generate initialization C code or register values for custom board support
  • MCUXpresso SEC Secure Provisioning Tool: to simplify generation and provisioning of bootable executables on NXP MCU devices
  • GUI Guider: Graphical user interface development tool from NXP that enables the rapid development of high quality displays with the open-source LVGL graphics library
  • FreeMASTER: Real-time debug monitor and data visualization tool that enables runtime configuration and tuning of embedded software applications

Downloads

Quick reference to our software types.

4 downloads

Note: For better experience, software downloads are recommended on desktop.

Related Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.