S32K1 General-Purpose MCUs | NXP Semiconductors

S32K1 Microcontrollers for Automotive General Purpose

Roll over image to zoom in

Block Diagram

S32K1 Family Features

S32K1 Family Features

Features

Scalable Single Platform

  • 48 MHz Cortex-M0+ core or 80/112 MHz Cortex-M4F core
  • 128 kB to 2 MB flash memory with ECC. Up to 4KB EEPROM
  • 12-bit 1 Msps ADC, 16-bit FlexTimers with dead-time insertion and fault detection
  • Scalable low power Run and Stop modes. Fast wake-up, clock and power gating
  • QFN, LQFP and MAPBGA packages. -40 to 125/150° C. Minimum 15 years longevity
  • AEC-Q100 qualified
    • Grade 0: -40° C to +150° C Ta
    • Grade 1: -40° C to +125° C Ta
    • Grade 2: -40° C to +105° C Ta

Safety, Security and Connectivity

  • Functional Safety ISO 26262 compliant, up to ASIL B
  • HW and SW watchdogs, clock/power/temperature monitors
  • Safety documentation and SafeAssure community support
  • CSEc security engine - AES-128, secure boot and key storage
  • Ethernet (10/100 Mbit/s), CAN FD, FlexIO (UART, I²C, SPI, I²S, LIN, PWM...), serial audio interface, QSPI

Complete Production-Grade Software Ecosystem

  • S32 Design Studio IDE: Eclipse, GCC and debugger
  • Production-grade S32 Software Development Kit (S32 SDK): SPICE Level 3 compliant, MISRA tested
  • NXP AUTOSAR MCAL (ISO 26262 and QM compliant) and OS
  • Security firmware - NXP provided
  • Core Self-Test Library for functional safety applications
  • Production-grade ASIL compliant Real-Time Drivers (RTD) support
  • Model-Based Design Toolbox (MBDT) for MATLAB® and Simulink®, FreeMASTER (Lite) plus Motor Control Application Tunning (MCAT) tool, and Automotive Math and Motor Control Library (AMMCLib) set
  • Third-party ecosystem support to reduce time-to-market

Software Enablement

Buy/Parametrics

Quick reference to our part nomenclature.

1-10 of 55 results

Include 0 NRND

Order

CAD Model

Status

Core: Number of cores (SPEC)

Core Type

Operating Frequency [Max] (MHz)

Flash (kB)

SRAM (kB)

EEPROM (kB)

External memory/Connectivity interfaces

Serial Communication

I2S

GPIO

CAN

CAN FD

Serial Audio Interface (SAI)

Ethernet Type

Human Machine Interface

Security Modules

Timers [Number, bits]

PWM [Number, bits]

ADC [Number, bits, channels]

DAC [Number, bits]

Supply Voltage [Min to Max] (V)

Ambient Operating Temperature (Min to Max) (℃)

Junction Temperature (Min to Max) (℃)

Package Type

Package Pitch (mm)

SafeAssure Functional Safety

ASIL Certification

Budgetary Price excluding tax

AEC-Q100 Temperature Range

Active

1

Arm Cortex-M0+

48

128

17

2

1 x I²C, 1 x SPI, 2 x UART

28

1

1

flexible input/output

CSEc

2 x 16

2 x 32

1, 12, 13

1 x 8

2.7 to 5.5

-40 to 125

-40 to 135

HVQFN32

0.5

ISO 26262

up to ASIL B

1K @ US$1.66

Active

1

Arm Cortex-M0+

48

128

17

2

1 x I²C, 1 x SPI, 2 x UART

43

1

1

flexible input/output

CSEc

2 x 16

2 x 32

1, 12, 13

1 x 8

2.7 to 5.5

-40 to 125

-40 to 135

LQFP48

0.5

ISO 26262

up to ASIL B

1K @ US$1.73 - 1K @ US$1.79

Active

1

Arm Cortex-M0+

48

128

17

2

1 x I²C, 1 x SPI, 2 x UART

28

1

flexible input/output

CSEc

2 x 16

2 x 32

1, 12, 13

1 x 8

2.7 to 5.5

-40 to 105

-40 to 125

HVQFN32

0.5

ISO 26262

up to ASIL B

1K @ US$1.59

grade 2

Active

1

Arm Cortex-M0+

48

128

17

2

1 x I²C, 1 x SPI, 2 x UART

43

1

flexible input/output

CSEc

2 x 16

2 x 32

1, 12, 13

1 x 8

2.7 to 5.5

-40 to 105

-40 to 125

LQFP48

0.5

ISO 26262

up to ASIL B

1K @ US$1.68

grade 2

Active

1

Arm Cortex-M0+

48

256

25

2

1 x I²C, 2 x SPI, 2 x UART

43

1

1

flexible input/output

CSEc

2 x 16

2 x 32

1, 12, 16

1 x 8

2.7 to 5.5

-40 to 125

-40 to 135

LQFP48

0.5

ISO 26262

up to ASIL B

1K @ US$1.98 - 1K @ US$2.04

grade 1

Active

1

Arm Cortex-M0+

48

256

25

2

1 x I²C, 2 x SPI, 2 x UART

58

1

1

flexible input/output

CSEc

2 x 16

2 x 32

1, 12, 16

1 x 8

2.7 to 5.5

-40 to 125

-40 to 135

LQFP64

0.5

ISO 26262

up to ASIL B

1K @ US$2.13 - 1K @ US$2.19

grade 1

Active

1

Arm Cortex-M0+

48

256

25

2

1 x I²C, 2 x SPI, 2 x UART

43

1

flexible input/output

CSEc

2 x 16

2 x 32

1, 12, 16

1 x 8

2.7 to 5.5

-40 to 105

-40 to 125

LQFP48

0.5

ISO 26262

up to ASIL B

1K @ US$1.89

grade 2

Active

1

Arm Cortex-M4F

80

256

32

4

1 x I²C, 2 x SPI, 2 x UART

43

2

1

flexible input/output

CSEc

4 x 16

4 x 32

2, 12, 16

1 x 8

2.7 to 5.5

-40 to 125

-40 to 135

LQFP48

0.5

ISO 26262

up to ASIL B

1K @ US$2.74

grade 1

Active

1

Arm Cortex-M4F

80

256

32

4

1 x I²C, 2 x SPI, 2 x UART

58

2

1

0

flexible input/output

CSEc

4 x 16

4 x 32

2, 12, 16

1 x 8

2.7 to 5.5

-40 to 125

-40 to 135

LQFP64

0.5

ISO 26262

up to ASIL B

1K @ US$2.81

grade 1

Active

1

Arm Cortex-M4F

80

256

32

4

1 x I²C, 2 x SPI, 2 x UART

89

2

1

0

flexible input/output

CSEc

4 x 16

4 x 32

2, 12, 16

1 x 8

2.7 to 5.5

-40 to 125

-40 to 135

LQFP100

0.5

ISO 26262

up to ASIL B

1K @ US$3.02 - 1K @ US$3.08

grade 1

Documentation

Quick reference to our documentation types.

1-10 of 51 documents

Compact List

Application Note (29)
Show All

Design Files

Quick reference to our design files types.

1-5of 19 design files

Show All

Hardware

Quick reference to our board types.

1-5 of 40 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 27 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 9 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 17 trainings

Show All

Recently viewed products

There are no recently viewed products to display.