Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
S32K118 Arm Cortex-M0+, 48 MHz, 256 Kb Flash, ISELED, FlexIO, LQFP48 - S32K MCUs for General-Purpose
LQFP48: LQFP48, plastic, low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935383168557
Details
Quantity
Unit Pricing
1 - 25 | $4.13 |
26 - 98 | $3.96 |
99+ | $3.78 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Core: Number of cores (SPEC) | 1 |
Core Type | Arm Cortex-M0+ |
Operating Frequency [Max] (MHz) | 48 |
Flash (kB) | 256 |
SRAM (kB) | 25 |
EEPROM (kB) | 2 |
Serial Communication | 1 x I²C, 2 x SPI, 2 x UART |
GPIO | 43 |
CAN | 1 |
Human Machine Interface | flexible input/output |
Security Modules | CSEc |
Parameter | Value |
---|---|
Timers [Number, bits] | 2 x 16 |
PWM [Number, bits] | 2 x 32 |
ADC [Number, bits] | 1 x 12 |
ADC [Number, bits, channels] | 1, 12, 16 |
DAC [Number, bits] | 1 x 8 |
Supply Voltage [Min to Max] (V) | 2.7 to 5.5 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Junction Temperature (Min to Max) (℃) | -40 to 125 |
ASIL Certification | up to ASIL B |
AEC-Q100 Temperature Range | grade 2 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
FS32K118LIT0VLFT(935383168557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 178.6488 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
FS32K118LIT0VLFT (935383168557) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
FS32K118LIT0VLFT (935383168557) | 854231 | 5A992C | G166046 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
FS32K118LIT0VLFT (935383168557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
FS32K118LIT0VLFT (935383168557) | 2020-04-27 | 2020-07-26 | 202004002F01 | S32K1xx Data Sheet And Reference Manual Update To Rev 13 & S32K1xx Errata Update To Rev 20Apr2020 |
FS32K118LIT0VLFT (935383168557) | 2020-03-13 | 2020-03-14 | 202002024I | S32K1xx Data Sheet Update To Rev 12 And Reference Manual Update to Rev 12.1 |
The S32K1 Family of 32-bit microcontrollers (MCUs) offers Arm® Cortex®-M-based MCUs, along with a basic cryptographic security engine. S32K1 Family offers scalability in memory and peripherals, ensuring high-performance and functional safety compliant with ISO 26262 up to ASIL B.
S32K1 Family is accompanied by a complete production-grade software ecosystem. S32K1 MCUs feature ultra-low-power operating modes and are supported by a comprehensive suite of production grade tools and software including an automotive-grade Software Development Kit (SDK) suitable for both AUTOSAR® and non-AUTOSAR applications.
S32K1 MCUs are available in various package types, including QFN, LQFP and MAPBGA, providing flexibility in integration and design.