Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
S32K148 Arm Cortex-M4F, 80 MHz, 2 Mb Flash, CAN FD, FlexIO, CSEc security, MAPBGA100 - S32K MCUs for General-Purpose
LBGA100: LBGA100, plastic, low profile ball grid array; 100 balls; 1 mm pitch; 11 mm x 11 mm x 1.27 mm body
12NC: 935375057557
Details
Parameter | Value |
---|---|
Core: Number of cores (SPEC) | 1 |
Core Type | Arm Cortex-M4F |
Operating Frequency [Max] (MHz) | 80 |
Flash (kB) | 2048 |
SRAM (kB) | 256 |
EEPROM (kB) | 4 |
External memory/Connectivity interfaces | QSPI w/Hyperbus |
Serial Communication | 2 x I²C, 3 x SPI, 3 x UART |
GPIO | 89 |
CAN | 3 |
CAN FD | 3 |
Human Machine Interface | flexible input/output |
Parameter | Value |
---|---|
Security Modules | CSEc |
Timers [Number, bits] | 8 x 16 |
PWM [Number, bits] | 8 x 32 |
ADC [Number, bits] | 2 x 12 |
ADC [Number, bits, channels] | 2, 12, 32 |
DAC [Number, bits] | 1 x 8 |
Supply Voltage [Min to Max] (V) | 2.7 to 5.5 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Junction Temperature (Min to Max) (℃) | -40 to 135 |
ASIL Certification | up to ASIL B |
AEC-Q100 Temperature Range | grade 1 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
FS32K148HAT0MMHT(935375057557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 280.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
FS32K148HAT0MMHT (935375057557) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
FS32K148HAT0MMHT (935375057557) | 854231 | 5A992C | G166046 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
FS32K148HAT0MMHT (935375057557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
FS32K148HAT0MMHT (935375057557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
FS32K148HAT0MMHT (935375057557) | 2020-12-11 | 2020-12-30 | 202011029I | S32K148 (0N20V) Probe Test Site Expansion from NXP-ATTJ to NXP-ATKL |
FS32K148HAT0MMHT (935375057557) | 2020-04-27 | 2020-07-26 | 202004002F01 | S32K1xx Data Sheet And Reference Manual Update To Rev 13 & S32K1xx Errata Update To Rev 20Apr2020 |
FS32K148HAT0MMHT (935375057557) | 2020-03-13 | 2020-03-14 | 202002024I | S32K1xx Data Sheet Update To Rev 12 And Reference Manual Update to Rev 12.1 |
The S32K1 Family of 32-bit microcontrollers (MCUs) offers Arm® Cortex®-M-based MCUs, along with a basic cryptographic security engine. S32K1 Family offers scalability in memory and peripherals, ensuring high-performance and functional safety compliant with ISO 26262 up to ASIL B.
S32K1 Family is accompanied by a complete production-grade software ecosystem. S32K1 MCUs feature ultra-low-power operating modes and are supported by a comprehensive suite of production grade tools and software including an automotive-grade Software Development Kit (SDK) suitable for both AUTOSAR® and non-AUTOSAR applications.
S32K1 MCUs are available in various package types, including QFN, LQFP and MAPBGA, providing flexibility in integration and design.