FS32K146HAT0MLLT Product Information|NXP

Features


S32K146 Arm Cortex-M4F, 80 MHz, 1 Mb Flash, CAN FD, FlexIO, CSEc security, LQFP100 - S32K MCUs for General-Purpose

Package


LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body

Buy Options

FS32K146HAT0MLLT

Active

12NC: 935369869557

Details

Quantity

Unit Pricing

1 - 25$8.44
26 - 99$8.08
100+$7.73

Order

$8.44 USD
In Stock:5,774
Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
FS32K146HAT0MLLR(935369869528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
685.2
FS32K146HAT0MLLT(935369869557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
685.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
FS32K146HAT0MLLR
(935369869528)
ISO 26262
3
260
40
FS32K146HAT0MLLT
(935369869557)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
FS32K146HAT0MLLR
(935369869528)
854231
5A992C
G166046
FS32K146HAT0MLLT
(935369869557)
854231
5A992C
G166046

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
FS32K146HAT0MLLR
(935369869528)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
FS32K146HAT0MLLT
(935369869557)
FS32K146HAT0MLLR
(935369869528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
FS32K146HAT0MLLT
(935369869557)
FS32K146HAT0MLLT
(935369869557)
2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments
FS32K146HAT0MLLR
(935369869528)
2020-04-272020-07-26202004002F01S32K1xx Data Sheet And Reference Manual Update To Rev 13 & S32K1xx Errata Update To Rev 20Apr2020
FS32K146HAT0MLLT
(935369869557)
FS32K146HAT0MLLR
(935369869528)
2020-03-132020-03-14202002024IS32K1xx Data Sheet Update To Rev 12 And Reference Manual Update to Rev 12.1
FS32K146HAT0MLLT
(935369869557)

More about S32K1

The S32K1 Family of 32-bit microcontrollers (MCUs) offers Arm® Cortex®-M-based MCUs, along with a basic cryptographic security engine. S32K1 Family offers scalability in memory and peripherals, ensuring high-performance and functional safety compliant with ISO 26262 up to ASIL B.

S32K1 Family is accompanied by a complete production-grade software ecosystem. S32K1 MCUs feature ultra-low-power operating modes and are supported by a comprehensive suite of production grade tools and software including an automotive-grade Software Development Kit (SDK) suitable for both AUTOSAR® and non-AUTOSAR applications.

S32K1 MCUs are available in various package types, including QFN, LQFP and MAPBGA, providing flexibility in integration and design.

More