FS32K148UJT0VLQT Product Information|NXP

Features


S32K148 Arm Cortex-M4F, 112 MHz, 2 Mb Flash, FlexIO, CSEc security, ethernet, LQFP144 - S32K MCUs for General-Purpose

Package


LQFP144: LQFP144, plastic, low profile quad flat package; 144 terminals; 0.5 mm pitch; 20 mm x 20 mm x 1.4 mm body

Buy Options

FS32K148UJT0VLQT

Active

12NC: 935360135557

Details

Quantity

Unit Pricing

1 - 25$12.20
26 - 99$11.70
100+$11.19

Order

$12.20 USD
In Stock:5,078
Order from distributors

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1
Core Type
Arm Cortex-M4F
Operating Frequency [Max] (MHz)
112
Flash (kB)
2048
SRAM (kB)
256
EEPROM (kB)
4
External memory/Connectivity interfaces
QSPI w/Hyperbus
Serial Communication
2 x I²C, 3 x SPI, 3 x UART
I2S
2
GPIO
128
CAN
3
CAN FD
3
Ethernet Type
10/100 BaseT
ParameterValue
Human Machine Interface
flexible input/output
Security Modules
CSEc
Timers [Number, bits]
8 x 16
PWM [Number, bits]
8 x 32
ADC [Number, bits]
2 x 12
ADC [Number, bits, channels]
2, 12, 32
DAC [Number, bits]
1 x 8
Supply Voltage [Min to Max] (V)
2.7 to 5.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Junction Temperature (Min to Max) (℃)
-40 to 125
ASIL Certification
up to ASIL B
AEC-Q100 Temperature Range
grade 2

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
FS32K148UJT0VLQT(935360135557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1319.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
FS32K148UJT0VLQT
(935360135557)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
FS32K148UJT0VLQT
(935360135557)
854231
5A992C
G166046

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
FS32K148UJT0VLQT
(935360135557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
FS32K148UJT0VLQT
(935360135557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
FS32K148UJT0VLQT
(935360135557)
2020-12-112020-12-30202011029IS32K148 (0N20V) Probe Test Site Expansion from NXP-ATTJ to NXP-ATKL
FS32K148UJT0VLQT
(935360135557)
2020-04-272020-07-26202004002F01S32K1xx Data Sheet And Reference Manual Update To Rev 13 & S32K1xx Errata Update To Rev 20Apr2020
FS32K148UJT0VLQT
(935360135557)
2020-03-132020-03-14202002024IS32K1xx Data Sheet Update To Rev 12 And Reference Manual Update to Rev 12.1
FS32K148UJT0VLQT
(935360135557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about S32K1

The S32K1 Family of 32-bit microcontrollers (MCUs) offers Arm® Cortex®-M-based MCUs, along with a basic cryptographic security engine. S32K1 Family offers scalability in memory and peripherals, ensuring high-performance and functional safety compliant with ISO 26262 up to ASIL B.

S32K1 Family is accompanied by a complete production-grade software ecosystem. S32K1 MCUs feature ultra-low-power operating modes and are supported by a comprehensive suite of production grade tools and software including an automotive-grade Software Development Kit (SDK) suitable for both AUTOSAR® and non-AUTOSAR applications.

S32K1 MCUs are available in various package types, including QFN, LQFP and MAPBGA, providing flexibility in integration and design.

More