FS32K116LIT0VLFT Product Information|NXP

Features


S32K116 Arm Cortex-M0+, 48 MHz, 128 Kb Flash, ISELED, FlexIO, LQFP48 - S32K MCUs for General-Purpose

Package


LQFP48: LQFP48, plastic, low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body

Buy Options

FS32K116LIT0VLFT

Active

12NC: 935383166557

Details

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1
Core Type
Arm Cortex-M0+
Operating Frequency [Max] (MHz)
48
Flash (kB)
128
SRAM (kB)
17
EEPROM (kB)
2
Serial Communication
1 x I²C, 1 x SPI, 2 x UART
GPIO
43
CAN
1
Human Machine Interface
flexible input/output
Security Modules
CSEc
ParameterValue
Timers [Number, bits]
2 x 16
PWM [Number, bits]
2 x 32
ADC [Number, bits]
1 x 12
ADC [Number, bits, channels]
1, 12, 13
DAC [Number, bits]
1 x 8
Supply Voltage [Min to Max] (V)
2.7 to 5.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Junction Temperature (Min to Max) (℃)
-40 to 125
ASIL Certification
up to ASIL B
AEC-Q100 Temperature Range
grade 2

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
FS32K116LIT0VLFT(935383166557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
178.6488

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
FS32K116LIT0VLFT
(935383166557)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
FS32K116LIT0VLFT
(935383166557)
854231
5A992C
G166046

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
FS32K116LIT0VLFT
(935383166557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
FS32K116LIT0VLFT
(935383166557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
FS32K116LIT0VLFT
(935383166557)
2020-04-272020-07-26202004002F01S32K1xx Data Sheet And Reference Manual Update To Rev 13 & S32K1xx Errata Update To Rev 20Apr2020
FS32K116LIT0VLFT
(935383166557)
2020-03-132020-03-14202002024IS32K1xx Data Sheet Update To Rev 12 And Reference Manual Update to Rev 12.1

More about S32K1

The S32K1 Family of 32-bit microcontrollers (MCUs) offers Arm® Cortex®-M-based MCUs, along with a basic cryptographic security engine. S32K1 Family offers scalability in memory and peripherals, ensuring high-performance and functional safety compliant with ISO 26262 up to ASIL B.

S32K1 Family is accompanied by a complete production-grade software ecosystem. S32K1 MCUs feature ultra-low-power operating modes and are supported by a comprehensive suite of production grade tools and software including an automotive-grade Software Development Kit (SDK) suitable for both AUTOSAR® and non-AUTOSAR applications.

S32K1 MCUs are available in various package types, including QFN, LQFP and MAPBGA, providing flexibility in integration and design.

More