i.MX RT1170 Automotive Development Platform | NXP Semiconductors

Automotive Development Platform Based on i.MX RT1170

Roll over image to zoom in

Block Diagram

MIMXRT1176-ADP

i.MX RT1170

Supported Devices

Wireless Connectivity

Bluetooth Low Energy

Wi-Fi® + Bluetooth® + 802.15.4

Interfaces

CAN Signal Improvement

Automotive Ethernet PHYs

Processors and Microcontrollers

i.MX RT Crossover MCUs

S32K Auto General-Purpose MCUs

Power Management

PMICs

Features

Hardware

  • i.MX RT1170 Auto part number (MIMXRT1176AVM8A)
  • Cortex-M7 up to 600 MHz under 125C; 800 MHz under 105C
  • PMIC PF5020 compliant with ASIL B and Dual Buck FS5600
  • S32K MCU compliant with ASIL-B
  • Automotive displays via LCDIF, MIPI DSI interfaces. RGB-to-LVDS interface, MIPI-DSI Serializer
  • Automotive camera via MIPI CSI interface, MIPI-CSI Deserializer
  • Audio (Microphone/Speaker)
  • Connectivity (M.2 connector WiFi/BT, Ethernet with safety PHY, CAN, USB)
  • Various memory interfaces (QSPI Flash, Octal SPI flash, HyperRAM, SDRAM, eMMC/SDCard)
  • 64 MB octal SPI flash and 64 MB 32 bit SDRAM for high performance application

Software

  • BSP based on SDK 2.15.1
  • Examples for drivers of peripherals
  • AW61x WiFi/BT stack library on ADP
  • LVGL based GUI example
  • 2-Wheeler example with Bluetooth bridge enabled (A2DP, HFP, H2H)
  • DMS example on ADP
  • NXP SBL OTA solution on ADP
  • QtMCU adaptation layer on ADP

Buy Options

MIMXRT1176-ADP-Image

Click to expand

  • MIMXRT1176-ADP
    Active

  • Automotive Development Platform Based on i.MX RT1170.

  • $1000.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 1
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history